1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Smart Fiber Amplifier [E3X-HD] (Part Number)

OMRON FIBER SENSOR

Smart Fiber Amplifier [E3X-HD]
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 3,527.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy and optimum settings for all.
Smart fiber amplifier with long-term stable detection.
[Features]
· Equipped with "smart tuning" that automatically configures the optimal settings with a single button.
· The high usability design enables anyone to easily configure the settings.
· Detects dirt, vibration and LED deterioration, and automatically corrects received light and projected light.
· Stable detection of low reflection specimens and large size specimens with the top level consuming power (with GIGARAY II).

 
Part Number
E3X-HD11 5M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Detected Objects Detection Method Light Axis Arrangement Type Beam Shape Light Source Head Shape Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Operating Environment Ambient Operating Temperature
(°C)
Ambient Operating Temperature
(%)
Amplifier Function (Selectable only when Amplifier is installed) Power Supply Voltage
(V)
Output Mode Operation Mode Connection Method Cable length
(m)
Timer Spot Dia.
(mm)
Response time (standard mode)
(ms)
Numbers of beam channel Shape (amplifier) Applicable Sensors Overview Input/Output Mounting Method Detection Distance details
(mm)

฿ 4,000.00

฿ 3,211.60

OMRON FIBER SENSOR 1 Piece(s) 5 Day(s) [Fiber Sensor (Amplifier)] Smart Fiber Sensor (Amplifier)Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Integrated Single UseStandard[Red] Red light emitting diode[Square] Square shape[Plastic] Heat Resistant ABSAmplifier only-Standard / Cold Resistance-25~4535~85Threshold Automatic Correction / Response time setting / Power Tuning Function12-24 V DCPNP open-collectorLight ON/Dark-ON (selectable)Pre-wired5----Square shape--1 Output--

Loading...

  1. 1

Basic Information

Protection Structure IP50

Please check the type/dimensions/specifications of the part E3X-HD11 5M in the Smart Fiber Amplifier [E3X-HD] series.

Products with similar specification

Part Number
E3X-HD0
E3X-HD11
E3X-HD11 2M
E3X-HD14
E3X-HD41 2M
E3X-HD41 5M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Detected Objects Detection Method Light Axis Arrangement Type Beam Shape Light Source Head Shape Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Operating Environment Ambient Operating Temperature
(°C)
Ambient Operating Temperature
(%)
Amplifier Function (Selectable only when Amplifier is installed) Power Supply Voltage
(V)
Output Mode Operation Mode Connection Method Cable length
(m)
Timer Spot Dia.
(mm)
Response time (standard mode)
(ms)
Numbers of beam channel Shape (amplifier) Applicable Sensors Overview Input/Output Mounting Method Detection Distance details
(mm)

฿ 5,922.00

1 Piece(s) Same day [Fiber Sensor (Amplifier)] Smart Fiber Sensor (Amplifier)Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Integrated Single UseStandard[Red] Red light emitting diode[Square] Square shape[Plastic] Heat Resistant ABSAmplifier only-Standard0~4035~85Power Tuning Function / Response time setting / Threshold Automatic Correction12-24 V DCCommunication unit connectionLight ON/Dark-ON (selectable)Connector (for sensor communication unit)-OFF-delay / ON-delay / one-shotφ2.412Square shapeCompatible connector (E3X-CN11, E3X-CN12)-1 OutputDIN rail or optional bracket (type E39-L143)-

฿ 8,396.46

1 Piece(s) Same day -------[Plastic] PolycarbonateAmplifier only------NPNDark-ON, Light-ONCable----1------

฿ 3,533.51

1 Piece(s) Available Same day [Fiber Sensor (Amplifier)] Smart Fiber Sensor (Amplifier)Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Integrated Single UseStandard[Red] Red light emitting diode[Square] Square shape[Plastic] Heat Resistant ABSAmplifier only-Cold Resistance / Standard-25~4535~85Power Tuning Function / Response time setting / Threshold Automatic Correction12-24 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired2OFF-delay / ON-delay / one-shotφ2.412Square shape--1 Output--

฿ 7,448.00

1 Piece(s) 30 Day(s) [Fiber Sensor (Amplifier)] Smart Fiber Sensor (Amplifier)---Standard[Red] Red light emitting diode-[Plastic] PolycarbonateAmplifier Separation Type-Standard-25~5535~85Power Tuning Function / Response time setting / Derivative Action12-24 V DCNPN open-collectorLight ON/Dark-ON (selectable)Connector (M8)-OFF-delay / ON-delay / one-shotφ2.41-Square shapeCompatible connector (E3X-CN11, E3X-CN12)----

฿ 4,145.00

1 Piece(s) Same day [Fiber Sensor (Amplifier)] Smart Fiber Sensor (Amplifier)Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Integrated Single UseStandard[Red] Red light emitting diode[Square] Square shape[Plastic] Heat Resistant ABSAmplifier only~300Cold Resistance / Oil Resistant / Standard-25~4535~85Power Tuning Function / Response time setting / Threshold Automatic Correction12-24 V DCPNP open-collectorLight ON/Dark-ON (selectable)Pre-wired2OFF-delay / ON-delay / one-shotφ2.412Square shape--1 OutputDIN rail or optional bracket (type E39-L143)240

฿ 3,988.00

1 Piece(s) 5 Day(s) [Fiber Sensor (Amplifier)] Smart Fiber Sensor (Amplifier)---Standard[Red] Red light emitting diode-[Plastic] PolycarbonateAmplifier Separation Type-Standard-25~5535~85Power Tuning Function / Response time setting / Derivative Action12-24 V DCPNP open-collectorLight ON/Dark-ON (selectable)Pre-wired5OFF-delay / ON-delay / one-shotφ2.41-Square shapeCompatible connector (E3X-CN11, E3X-CN12)----