(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easy and optimum settings for all.
Smart fiber amplifier with long-term stable detection.
[Features]
· Equipped with "smart tuning" that automatically configures the optimal settings with a single button.
· The high usability design enables anyone to easily configure the settings.
· Detects dirt, vibration and LED deterioration, and automatically corrects received light and projected light.
· Stable detection of low reflection specimens and large size specimens with the top level consuming power (with GIGARAY II).
Part Number |
---|
E3X-HD8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Detected Objects | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Head Shape | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Temperature (%) | Amplifier Function (Selectable only when Amplifier is installed) | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Timer | Spot Dia. (mm) | Response time (standard mode) (ms) | Numbers of beam channel | Shape (amplifier) | Applicable Sensors | Overview | Input/Output | Mounting Method | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,143.00 ฿ 3,019.00 | OMRONFIBERSENSOR | 1 Piece(s) | Same day | [Fiber Sensor (Amplifier)] Smart Fiber Sensor (Amplifier) | Opaque Objects | [Transparent] Through Beam Type | Emitting and Receiving Integrated Single Use | Standard | [Red] Red light emitting diode | [Square] Square shape | [Plastic] Heat Resistant ABS | Amplifier only | ~300 | Standard / Cold Resistance | -25~45 | 35~85 | Threshold Automatic Correction / Response time setting / Power Tuning Function | 12-24 V DC | PNP open-collector | Light ON/Dark-ON (selectable) | Connector (reduced wiring) | - | OFF-delay / ON-delay / one-shot | φ2.4 | 1 | 2 | Square shape | Compatible connector (E3X-CN11, E3X-CN12) | - | 1 Output | DIN rail or optional bracket (type E39-L143) | 240 |
Loading...
Protection Structure | IP50 |
---|
Please check the type/dimensions/specifications of the part E3X-HD8 in the Smart Fiber Amplifier [E3X-HD] series.
Part Number |
---|
E3X-HD0 |
E3X-HD11 |
E3X-HD11 2M |
E3X-HD11 5M |
E3X-HD14 |
E3X-HD41 2M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Detected Objects | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Head Shape | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Temperature (%) | Amplifier Function (Selectable only when Amplifier is installed) | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Timer | Spot Dia. (mm) | Response time (standard mode) (ms) | Numbers of beam channel | Shape (amplifier) | Applicable Sensors | Overview | Input/Output | Mounting Method | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,922.00 | 1 Piece(s) | Same day | [Fiber Sensor (Amplifier)] Smart Fiber Sensor (Amplifier) | Opaque Objects | [Transparent] Through Beam Type | Emitting and Receiving Integrated Single Use | Standard | [Red] Red light emitting diode | [Square] Square shape | [Plastic] Heat Resistant ABS | Amplifier only | - | Standard | 0~40 | 35~85 | Power Tuning Function / Response time setting / Threshold Automatic Correction | 12-24 V DC | Communication unit connection | Light ON/Dark-ON (selectable) | Connector (for sensor communication unit) | - | OFF-delay / ON-delay / one-shot | φ2.4 | 1 | 2 | Square shape | Compatible connector (E3X-CN11, E3X-CN12) | - | 1 Output | DIN rail or optional bracket (type E39-L143) | - | ||
฿ 8,396.46 | 1 Piece(s) | Same day | - | - | - | - | - | - | - | [Plastic] Polycarbonate | Amplifier only | - | - | - | - | - | - | NPN | Dark-ON, Light-ON | Cable | - | - | - | - | 1 | - | - | - | - | - | - | ||
฿ 3,533.51 | 1 Piece(s) | Available | Same day | [Fiber Sensor (Amplifier)] Smart Fiber Sensor (Amplifier) | Opaque Objects | [Transparent] Through Beam Type | Emitting and Receiving Integrated Single Use | Standard | [Red] Red light emitting diode | [Square] Square shape | [Plastic] Heat Resistant ABS | Amplifier only | - | Cold Resistance / Standard | -25~45 | 35~85 | Power Tuning Function / Response time setting / Threshold Automatic Correction | 12-24 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | OFF-delay / ON-delay / one-shot | φ2.4 | 1 | 2 | Square shape | - | - | 1 Output | - | - | |
฿ 4,000.00 | 1 Piece(s) | 5 Day(s) | [Fiber Sensor (Amplifier)] Smart Fiber Sensor (Amplifier) | Opaque Objects | [Transparent] Through Beam Type | Emitting and Receiving Integrated Single Use | Standard | [Red] Red light emitting diode | [Square] Square shape | [Plastic] Heat Resistant ABS | Amplifier only | - | Cold Resistance / Standard | -25~45 | 35~85 | Power Tuning Function / Response time setting / Threshold Automatic Correction | 12-24 V DC | PNP open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 5 | - | - | - | - | Square shape | - | - | 1 Output | - | - | ||
฿ 7,448.00 | 1 Piece(s) | 30 Day(s) | [Fiber Sensor (Amplifier)] Smart Fiber Sensor (Amplifier) | - | - | - | Standard | [Red] Red light emitting diode | - | [Plastic] Polycarbonate | Amplifier Separation Type | - | Standard | -25~55 | 35~85 | Power Tuning Function / Response time setting / Derivative Action | 12-24 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Connector (M8) | - | OFF-delay / ON-delay / one-shot | φ2.4 | 1 | - | Square shape | Compatible connector (E3X-CN11, E3X-CN12) | - | - | - | - | ||
฿ 4,145.00 | 1 Piece(s) | Same day | [Fiber Sensor (Amplifier)] Smart Fiber Sensor (Amplifier) | Opaque Objects | [Transparent] Through Beam Type | Emitting and Receiving Integrated Single Use | Standard | [Red] Red light emitting diode | [Square] Square shape | [Plastic] Heat Resistant ABS | Amplifier only | ~300 | Cold Resistance / Oil Resistant / Standard | -25~45 | 35~85 | Power Tuning Function / Response time setting / Threshold Automatic Correction | 12-24 V DC | PNP open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | OFF-delay / ON-delay / one-shot | φ2.4 | 1 | 2 | Square shape | - | - | 1 Output | DIN rail or optional bracket (type E39-L143) | 240 |
How can we improve?
How can we improve?