1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fiber Sensors [E32] Vacuum-resistance Flange For Fiber Through-Beam

Fiber Sensors [E32] Vacuum-resistance Flange For Fiber Through-Beam
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 31,920.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[E32-VF1]
· Mount the flange so that the V15 O-ring is on the atmospheric-pressure side of the vacuum chamber wall.
· Mounting hole dimension: ø14.5 ±0.2 mm
· The maximum tightening torque is 14.7 N·m for the clamp nut and 1.5 N·m for the connector.
·A V15 O-ring, nut, spring washer, two connectors and four O-rings for the fiber are provided.
[E32-VF4]
· Mount the flange so that the V40 O-ring is on the atmospheric-pressure side of the vacuum chamber wall.
· Mounting hole dimension: ø38 ±0.5 mm
· The maximum tightening torque is 9.8 N·m.
· A V40 O-ring is provided.

Part Number
E32-VF1SALE
E32-VF4SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTypes Maximum Size Width
(mm)
Maximum Size Height
(mm)

฿ 31,920.00

฿ 22,532.33

Fiber sensors 1 Piece(s) 30 Day(s) 1-channel flange9049

฿ 105,237.00

฿ 74,286.80

Fiber sensors 1 Piece(s) 30 Day(s) 4-channel flange33.5396

Loading...

  1. 1

Basic Information

Applicable Sensors Fiber sensor E32