1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Super Shaft【1-10 Pieces Per Package】

Long Super Shaft
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,079.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A product standardized by KS industry based on JIS B1354 parallel pins.
[Features]
· Available in extra small sizes.
· Material: SUS 304.
· Hardness: HV 300 or higher.
· Diameter tolerance: h7.
· Diameter (d): 0.1 to 6.0 mm.
· Length: 50 to 150 mm.
[Applications]
· Can be used in a wide range of applications such as precision equipment, key components for industrial machinery, etc.

 
Part Number
L40100-H7
L40120-H7
L40150-H7
L45100-H7
L45120-H7
L45150-H7
L50080-H7
L50100-H7
L50120-H7
L50150-H7
L60080-H7
L60100-H7SALE
L60120-H7
L60150-H7
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Dia. Length Qty. of Internal Pkg.

฿ 1,079.61

KSC LONG SUPER SHAFT 1 Pack(s)

10 Pieces Per Package

4 Day(s) 10410010

฿ 1,079.61

KSC LONG SUPER SHAFT 1 Pack(s)

5 Pieces Per Package

4 Day(s) 1041205

฿ 1,079.61

KSC LONG SUPER SHAFT 1 Pack(s)

5 Pieces Per Package

4 Day(s) 1041505

฿ 1,079.61

KSC LONG SUPER SHAFT 1 Pack(s)

10 Pieces Per Package

4 Day(s) 104.510010

฿ 1,079.61

KSC LONG SUPER SHAFT 1 Pack(s)

5 Pieces Per Package

4 Day(s) 104.51205

฿ 1,079.61

KSC LONG SUPER SHAFT 1 Pack(s)

5 Pieces Per Package

4 Day(s) 104.51505

฿ 1,079.61

KSC LONG SUPER SHAFT 1 Pack(s)

10 Pieces Per Package

4 Day(s) 1058010

฿ 1,079.61

KSC LONG SUPER SHAFT 1 Pack(s)

10 Pieces Per Package

4 Day(s) 10510010

฿ 1,079.61

KSC LONG SUPER SHAFT 1 Pack(s)

5 Pieces Per Package

4 Day(s) 1051205

฿ 1,079.61

KSC LONG SUPER SHAFT 1 Pack(s)

5 Pieces Per Package

20 Day(s) 1051505

฿ 1,079.61

KSC LONG SUPER SHAFT 1 Pack(s)

10 Pieces Per Package

4 Day(s) 1068010

฿ 1,079.61

฿ 526.53

LONG SUPER SHAFT 1 Piece(s) Same day 10610010

฿ 1,079.61

KSC LONG SUPER SHAFT 1 Pack(s)

5 Pieces Per Package

4 Day(s) 1061205

฿ 1,079.61

KSC LONG SUPER SHAFT 1 Pack(s)

5 Pieces Per Package

4 Day(s) 1061505

Loading...

  1. 1

Basic Information

Shaft Dia. Tolerance Negative Tolerance Shape Straight/Parallel Joggling End Shape Standard
Material SUS304 Sales Unit Box/package Basic Shape Standard Type
Surface Treatment No Diameter (d) tolerance(mm) 0 ~-0.012