(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- K Series Tensile Coil Spring (Japan Spring Manufactures Association Standard) from KS SANGYO.
- The wire material of spring is made of stainless-steel wire (SUS304-WPB).
- The outer diameter of spring can be selected from 2 mm to 20 mm.
- The free length of spring can be selected from 6.8 mm to 162.2 mm.
- The initial tension of spring can be selected from 0.049 N to 27.93 N.
- The wire diameter can be selected from 0.2 mm to 2 mm.
Part Number |
---|
2111 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Length L2 at Allowable Load (mm) | Free Length Lf (mm) | Coil Outer Dia. OD (Ø) | Initial Tension Pi (N) | Spring Constant k (N/mm) | Wire Dia. d (Ø) | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 537.68 | KSC TENSION SPRING K | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 10 | 1.26~3.50 | 2.94 | 87.4 | 30.1 | 6.3 | 0.4116 | 0.0441 | 0.45 | 39.5 | 10 |
Loading...
Material | SUS 304-WPB | Type | Standard Type | Hook Opposing Angle | 180° (Standard) |
---|
Please check the type/dimensions/specifications of the part 2111 in the K Series Tensile Coil Spring (Japan Spring Manufactures Association Standard) series.
Part Number |
---|
2004 |
2005 |
2006 |
2112 |
2113 |
2114 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Length L2 at Allowable Load (mm) | Free Length Lf (mm) | Coil Outer Dia. OD (Ø) | Initial Tension Pi (N) | Spring Constant k (N/mm) | Wire Dia. d (Ø) | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 486.05 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | ~1.25 | 0.882 | 34.7 | 16.2 | 2 | 0.1764 | 0.0382 | 0.2 | 62.5 | 20 | ||
฿ 486.05 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | ~1.25 | 0.686 | 16.1 | 7.9 | 2.5 | 0.1078 | 0.0706 | 0.2 | 15.5 | 20 | ||
฿ 486.05 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | ~1.25 | 0.686 | 22.5 | 9.7 | 2.5 | 0.1078 | 0.0451 | 0.2 | 24.5 | 20 | ||
฿ 537.68 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | 1.26~3.50 | 2.94 | 129.5 | 40.5 | 6.3 | 0.4116 | 0.0284 | 0.45 | 62.5 | 10 | ||
฿ 537.68 | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | 10 | 3.51~8.00 | 4.067 | 39.6 | 19.9 | 6.3 | 0.686 | 0.1715 | 0.5 | 15.5 | 20 | ||
฿ 537.68 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | 3.51~8.00 | 4.067 | 55.2 | 24.4 | 6.3 | 0.686 | 0.1098 | 0.5 | 24.5 | 10 |
How can we improve?
How can we improve?