K Series Tensile Coil Spring (Japan Spring Manufactures Association Standard)

Brand :
KSSC

Caution

    Product Description

    - K Series Tensile Coil Spring (Japan Spring Manufactures Association Standard) from KS SANGYO.
    - The wire material of spring is made of stainless-steel wire (SUS304-WPB).
    - The outer diameter of spring can be selected from 2 mm to 20 mm.
    - The free length of spring can be selected from 6.8 mm to 162.2 mm.
    - The initial tension of spring can be selected from 0.049 N to 27.93 N.
    - The wire diameter can be selected from 0.2 mm to 2 mm.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat