1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
K Series Compression Coil Spring (Japan Spring Manufactures Association Standard)【1-20 Pieces Per Package】 (Part Number)

KSC WIRE SPRING K

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • K Series  Compression Coil Spring (Japan Spring Manufactures Association Standard)
  • K Series  Compression Coil Spring (Japan Spring Manufactures Association Standard)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 484.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spring compliant with Japan Spring Manufactures Association Standard (JSMA No.7-cylinder type compression coil spring).

Part Number
1155
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFree Height Hf
(mm)
Coil O.D. OD
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant k
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Wire Dia. d
(Ø)
End Surface Status Total Number of Winding N Solid Length
(mm)
Qty. of Internal Pkg.

฿ 731.23

KSC WIRE SPRING K 1 Pack(s)

5 Pieces Per Package

3 Day(s) 10631430.71.13730.01~50.0036.751.4Polishing on Both Ends16.522.45

Loading...

  1. 1
 

Basic Information

Material SUS304WPB

Please check the type/dimensions/specifications of the part 1155 in the K Series Compression Coil Spring (Japan Spring Manufactures Association Standard) series.

Products with similar specification

Part Number
1004
1005
1006
1156
1157
1158
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFree Height Hf
(mm)
Coil O.D. OD
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant k
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Wire Dia. d
(Ø)
End Surface Status Total Number of Winding N Solid Length
(mm)
Qty. of Internal Pkg.

฿ 486.05

1 Pack(s)

20 Pieces Per Package

4 Day(s) 1010250.284~1.501.420.23No Polishing on Either Ends174.220

฿ 497.23

1 Pack(s)

20 Pieces Per Package

3 Day(s) 104.52.51.920.323~1.500.830.2No Polishing on Either Ends5.51.320

฿ 486.05

1 Pack(s)

20 Pieces Per Package

4 Day(s) 1072.52.710.206~1.500.880.2No Polishing on Either Ends7.51.720

฿ 692.52

1 Piece(s) Same day 10191511.79.78050.01~73.0071.251.8Polishing on Both Ends69.95

฿ 731.23

1 Pack(s)

5 Pieces Per Package

3 Day(s) 103615214.973.01~107.0073.991.8Polishing on Both Ends1017.15

฿ 731.23

1 Pack(s)

3 Pieces Per Package

3 Day(s) 10611534.52.79373.01~107.0073.991.8Polishing on Both Ends1627.93