1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
K Series Compression Coil Spring (Japan Spring Manufactures Association Standard)【1-20 Pieces Per Package】 (Part Number)

WIRE SPRING K

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • K Series  Compression Coil Spring (Japan Spring Manufactures Association Standard)
  • K Series  Compression Coil Spring (Japan Spring Manufactures Association Standard)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 484.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spring compliant with Japan Spring Manufactures Association Standard (JSMA No.7-cylinder type compression coil spring).

Part Number
1044 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFree Height Hf
(mm)
Coil O.D. OD
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant k
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Wire Dia. d
(Ø)
End Surface Status Total Number of Winding N Solid Length
(mm)
Qty. of Internal Pkg.

฿ 537.68

฿ 326.00

WIRE SPRING K 1 Piece(s) Same day 10144.56.10.4211.51~4.503.330.4No Polishing on Either Ends9.54.220

Loading...

  1. 1
 

Basic Information

Material SUS304WPB

Please check the type/dimensions/specifications of the part 1044 in the K Series Compression Coil Spring (Japan Spring Manufactures Association Standard) series.

Products with similar specification

Part Number
1004
1005
1006
1045
1046
1047
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFree Height Hf
(mm)
Coil O.D. OD
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant k
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Wire Dia. d
(Ø)
End Surface Status Total Number of Winding N Solid Length
(mm)
Qty. of Internal Pkg.

฿ 486.05

1 Pack(s)

20 Pieces Per Package

4 Day(s) 1010250.284~1.501.420.23No Polishing on Either Ends174.220

฿ 497.23

1 Pack(s)

20 Pieces Per Package

3 Day(s) 104.52.51.920.323~1.500.830.2No Polishing on Either Ends5.51.320

฿ 486.05

1 Pack(s)

20 Pieces Per Package

4 Day(s) 1072.52.710.206~1.500.880.2No Polishing on Either Ends7.51.720

฿ 537.68

1 Piece(s) Same day 10124.57.41.4994.51~8.506.910.55No Polishing on Either Ends10.56.320

฿ 537.68

1 Pack(s)

20 Pieces Per Package

3 Day(s) 10124.58.22.0874.51~8.507.940.6No Polishing on Either Ends117.220

฿ 545.43

1 Pack(s)

20 Pieces Per Package

3 Day(s) 101956.140.069~1.500.880.26No Polishing on Either Ends7.52.220