(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Spring compliant with Japan Spring Manufactures Association Standard (JSMA No.7-cylinder type compression coil spring).
Part Number |
---|
1131 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Wire Dia. d (Ø) | End Surface Status | Total Number of Winding N | Solid Length (mm) | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 731.23 | KSC WIRE SPRING K | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 10 | 18 | 11 | 8.4 | 1.901 | 16.01~30.00 | 18.23 | 1 | Polishing on Both Ends | 6.5 | 6 | 10 |
Loading...
Material | SUS304WPB |
---|
Please check the type/dimensions/specifications of the part 1131 in the K Series Compression Coil Spring (Japan Spring Manufactures Association Standard) series.
Part Number |
---|
1004 |
1005 |
1006 |
1132 |
1133 |
1134 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Wire Dia. d (Ø) | End Surface Status | Total Number of Winding N | Solid Length (mm) | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 486.05 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 10 | 2 | 5 | 0.284 | ~1.50 | 1.42 | 0.23 | No Polishing on Either Ends | 17 | 4.2 | 20 | ||
฿ 497.23 | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | 10 | 4.5 | 2.5 | 1.92 | 0.323 | ~1.50 | 0.83 | 0.2 | No Polishing on Either Ends | 5.5 | 1.3 | 20 | ||
฿ 486.05 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 7 | 2.5 | 2.71 | 0.206 | ~1.50 | 0.88 | 0.2 | No Polishing on Either Ends | 7.5 | 1.7 | 20 | ||
฿ 696.19 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | 32 | 11 | 14 | 1.068 | 16.01~30.00 | 19.31 | 1 | Polishing on Both Ends | 10 | 9.5 | 10 | ||
฿ 731.23 | 1 Pack(s) | 5 Pieces Per Package | 4 Day(s) | 10 | 58 | 11 | 24.7 | 0.568 | 16.01~30.00 | 18.91 | 1 | Polishing on Both Ends | 17 | 16.5 | 5 | ||
฿ 731.23 | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 10 | 31 | 11 | 22.8 | 11.564 | 73.01~107.00 | 95.16 | 1.8 | Polishing on Both Ends | 12 | 20.7 | 5 |
How can we improve?
How can we improve?