1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
K Series Compression Coil Spring (Japan Spring Manufactures Association Standard)【1-20 Pieces Per Package】 (Part Number)

KSC WIRE SPRING K

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • K Series  Compression Coil Spring (Japan Spring Manufactures Association Standard)
  • K Series  Compression Coil Spring (Japan Spring Manufactures Association Standard)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 484.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spring compliant with Japan Spring Manufactures Association Standard (JSMA No.7-cylinder type compression coil spring).

Part Number
1031
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFree Height Hf
(mm)
Coil O.D. OD
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant k
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Wire Dia. d
(Ø)
End Surface Status Total Number of Winding N Solid Length
(mm)
Qty. of Internal Pkg.

฿ 537.68

KSC WIRE SPRING K 1 Pack(s)

20 Pieces Per Package

3 Day(s) 106.542.90.5591.51~4.502.010.32No Polishing on Either Ends5.25220

Loading...

  1. 1
 

Basic Information

Material SUS304WPB

Please check the type/dimensions/specifications of the part 1031 in the K Series Compression Coil Spring (Japan Spring Manufactures Association Standard) series.

Products with similar specification

Part Number
1004
1005
1006
1032
1033
1034
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFree Height Hf
(mm)
Coil O.D. OD
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant k
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Wire Dia. d
(Ø)
End Surface Status Total Number of Winding N Solid Length
(mm)
Qty. of Internal Pkg.

฿ 486.05

1 Pack(s)

20 Pieces Per Package

4 Day(s) 1010250.284~1.501.420.23No Polishing on Either Ends174.220

฿ 497.23

1 Pack(s)

20 Pieces Per Package

3 Day(s) 104.52.51.920.323~1.500.830.2No Polishing on Either Ends5.51.320

฿ 486.05

1 Pack(s)

20 Pieces Per Package

4 Day(s) 1072.52.710.206~1.500.880.2No Polishing on Either Ends7.51.720

฿ 537.68

1 Pack(s)

20 Pieces Per Package

3 Day(s) 101244.70.2741.51~4.502.010.32No Polishing on Either Ends8.53.120

฿ 537.68

1 Pack(s)

20 Pieces Per Package

Same day 106.543.120.7551.51~4.502.550.35No Polishing on Either Ends5.52.320

฿ 505.38

1 Pack(s)

20 Pieces Per Package

Same day 101345.50.3531.51~4.502.650.35No Polishing on Either Ends9.53.720