(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Spring compliant with Japan Spring Manufactures Association Standard (JSMA No.7-cylinder type compression coil spring).
Part Number |
---|
1107 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Wire Dia. d (Ø) | End Surface Status | Total Number of Winding N | Solid Length (mm) | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 537.68 | KSC WIRE SPRING K | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | 10 | 19 | 8.5 | 8.7 | 0.794 | 4.51~8.50 | 8.18 | 0.7 | No Polishing on Either Ends | 7.5 | 6 | 20 |
Loading...
Material | SUS304WPB |
---|
Please check the type/dimensions/specifications of the part 1107 in the K Series Compression Coil Spring (Japan Spring Manufactures Association Standard) series.
Part Number |
---|
1004 |
1005 |
1006 |
1108 |
1109 |
1110 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Wire Dia. d (Ø) | End Surface Status | Total Number of Winding N | Solid Length (mm) | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 486.05 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 10 | 2 | 5 | 0.284 | ~1.50 | 1.42 | 0.23 | No Polishing on Either Ends | 17 | 4.2 | 20 | ||
฿ 497.23 | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | 10 | 4.5 | 2.5 | 1.92 | 0.323 | ~1.50 | 0.83 | 0.2 | No Polishing on Either Ends | 5.5 | 1.3 | 20 | ||
฿ 486.05 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 7 | 2.5 | 2.71 | 0.206 | ~1.50 | 0.88 | 0.2 | No Polishing on Either Ends | 7.5 | 1.7 | 20 | ||
฿ 537.68 | 1 Pack(s) | 20 Pieces Per Package | Same day | 10 | 34 | 8.5 | 14.1 | 0.431 | 8.51~16.00 | 8.62 | 0.7 | No Polishing on Either Ends | 12 | 9.1 | 20 | ||
฿ 537.68 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 11 | 8.5 | 7.1 | 3.42 | 8.51~16.00 | 13.33 | 0.9 | No Polishing on Either Ends | 5.75 | 6.1 | 20 | ||
฿ 537.68 | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | 10 | 21 | 8.5 | 11.6 | 1.705 | 16.01~30.00 | 16.02 | 0.9 | No Polishing on Either Ends | 9.5 | 9.5 | 20 |
How can we improve?
How can we improve?