(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Spring compliant with Japan Spring Manufactures Association Standard (JSMA No.7-cylinder type compression coil spring).
Part Number |
---|
1115 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Wire Dia. d (Ø) | End Surface Status | Total Number of Winding N | Solid Length (mm) | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 537.68 | KSC WIRE SPRING K | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 10 | 11 | 9 | 6.4 | 4.469 | 16.01~30.00 | 20.58 | 1 | Polishing on Both Ends | 5.75 | 5.25 | 10 |
Loading...
Material | SUS304WPB |
---|
Please check the type/dimensions/specifications of the part 1115 in the K Series Compression Coil Spring (Japan Spring Manufactures Association Standard) series.
Part Number |
---|
1004 |
1005 |
1006 |
1116 |
1117 |
1118 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Wire Dia. d (Ø) | End Surface Status | Total Number of Winding N | Solid Length (mm) | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 486.05 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 10 | 2 | 5 | 0.284 | ~1.50 | 1.42 | 0.23 | No Polishing on Either Ends | 17 | 4.2 | 20 | ||
฿ 497.23 | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | 10 | 4.5 | 2.5 | 1.92 | 0.323 | ~1.50 | 0.83 | 0.2 | No Polishing on Either Ends | 5.5 | 1.3 | 20 | ||
฿ 486.05 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 7 | 2.5 | 2.71 | 0.206 | ~1.50 | 0.88 | 0.2 | No Polishing on Either Ends | 7.5 | 1.7 | 20 | ||
฿ 545.43 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | 21 | 9 | 11.4 | 2.234 | 16.01~30.00 | 21.46 | 1 | Polishing on Both Ends | 9.5 | 9 | 10 | ||
฿ 545.43 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | 39 | 9 | 20.2 | 1.205 | 16.01~30.00 | 22.54 | 1 | Polishing on Both Ends | 16 | 15.5 | 10 | ||
฿ 545.43 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | 25 | 9 | 17.9 | 7.507 | 50.01~73.00 | 53.41 | 1.4 | Polishing on Both Ends | 12 | 16.1 | 10 |
How can we improve?
How can we improve?