(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- D Series Tensile Coil Spring (DIN 2098 Standard) from KS SANGYO.
- The wire material of spring is made of stainless-steel wire (SUS304-WPB) or piano wire SWP-B.
- The outer diameter of spring can be selected from 0.9 mm to 34.5 mm.
- The free length of spring can be selected from 2.7 mm to 266.1 mm.
- The initial tension of spring can be selected from 0.0294 N to 86.544 N.
- The wire diameter can be selected from 0.1 mm to 2.5 mm.
Part Number |
---|
6250 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Allowable Load (Configurable Range) (N) | Hook Opposing Angle | Allowable Load P2 (N) | Length L2 at Allowable Load (mm) | Free Length Lf (mm) | Coil Outer Dia. OD (Ø) | Initial Tension Pi (N) | Spring Constant k (N/mm) | Wire Dia. d (Ø) | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 731.23 | KSC TENSION SPRING D | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | [Stainless Steel Wire] Stainless Steel Wire | 1.26~3.50 | 180° (Standard) | 1.4504 | 101.7 | 33.8 | 4.32 | 0.2548 | 0.0176 | 0.32 | 79.5 | 20 |
Loading...
Type | Standard Type |
---|
Please check the type/dimensions/specifications of the part 6250 in the D Series Tensile Coil Spring (DIN 2098 Standard) series.
Part Number |
---|
6004 |
6005 |
6006 |
6251 |
6252 |
6253 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Allowable Load (Configurable Range) (N) | Hook Opposing Angle | Allowable Load P2 (N) | Length L2 at Allowable Load (mm) | Free Length Lf (mm) | Coil Outer Dia. OD (Ø) | Initial Tension Pi (N) | Spring Constant k (N/mm) | Wire Dia. d (Ø) | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 731.23 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | [Stainless Steel Wire] Stainless Steel Wire | ~1.25 | 180° (Standard) | 0.2254 | 5.5 | 3.6 | 0.9 | 0.0588 | 0.0862 | 0.1 | 19.5 | 20 | ||
฿ 731.23 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | [Stainless Steel Wire] Stainless Steel Wire | ~1.25 | 180° (Standard) | 0.2254 | 6.5 | 4.1 | 0.9 | 0.0588 | 0.0686 | 0.1 | 24.5 | 20 | ||
฿ 731.23 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | [Stainless Steel Wire] Stainless Steel Wire | ~1.25 | 180° (Standard) | 0.2254 | 7.9 | 4.8 | 0.9 | 0.0588 | 0.0529 | 0.1 | 31.5 | 20 | ||
฿ 731.23 | 1 Pack(s) | 20 Pieces Per Package | 9 Day(s) | 10 | [Stainless Steel Wire] Stainless Steel Wire | 1.26~3.50 | 180° (Standard) | 2.7636 | 19 | 12.5 | 4.4 | 0.6762 | 0.3234 | 0.4 | 10.5 | 20 | ||
฿ 731.23 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | [Stainless Steel Wire] Stainless Steel Wire | 1.26~3.50 | 180° (Standard) | 2.7636 | 20.9 | 13.3 | 4.4 | 0.6762 | 0.2744 | 0.4 | 12.5 | 20 | ||
฿ 731.23 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | [Stainless Steel Wire] Stainless Steel Wire | 1.26~3.50 | 180° (Standard) | 2.7636 | 23.8 | 14.5 | 4.4 | 0.6762 | 0.2254 | 0.4 | 15.5 | 20 |
How can we improve?
How can we improve?