1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
D Series Tensile Coil Spring (DIN 2098 Standard)【1-20 Pieces Per Package】 (Part Number)

KSC TENSION SPRING D

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • D Series  Tensile Coil Spring (DIN 2098 Standard)
  • D Series  Tensile Coil Spring (DIN 2098 Standard)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 646.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- D Series Tensile Coil Spring (DIN 2098 Standard) from KS SANGYO.
- The wire material of spring is made of stainless-steel wire (SUS304-WPB) or piano wire SWP-B.
- The outer diameter of spring can be selected from 0.9 mm to 34.5 mm.
- The free length of spring can be selected from 2.7 mm to 266.1 mm.
- The initial tension of spring can be selected from 0.0294 N to 86.544 N.
- The wire diameter can be selected from 0.1 mm to 2.5 mm.

 
Part Number
6123
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Allowable Load (Configurable Range)
(N)
Hook Opposing Angle Allowable Load P2
(N)
Length L2 at Allowable Load
(mm)
Free Length Lf
(mm)
Coil Outer Dia. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant k
(N/mm)
Wire Dia. d
(Ø)
Total Number of Winding N Qty. of Internal Pkg.

฿ 731.23

KSC TENSION SPRING D 1 Pack(s)

20 Pieces Per Package

4 Day(s) 10[Stainless Steel Wire] Stainless Steel Wire~1.25180° (Standard)0.362613.36.72.160.06270.04510.1615.520

Loading...

  1. 1

Basic Information

Type Standard Type

Please check the type/dimensions/specifications of the part 6123 in the D Series Tensile Coil Spring (DIN 2098 Standard) series.

Products with similar specification

Part Number
6004
6005
6006
6124
6125
6126
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Allowable Load (Configurable Range)
(N)
Hook Opposing Angle Allowable Load P2
(N)
Length L2 at Allowable Load
(mm)
Free Length Lf
(mm)
Coil Outer Dia. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant k
(N/mm)
Wire Dia. d
(Ø)
Total Number of Winding N Qty. of Internal Pkg.

฿ 731.23

1 Pack(s)

20 Pieces Per Package

4 Day(s) 10[Stainless Steel Wire] Stainless Steel Wire~1.25180° (Standard)0.22545.53.60.90.05880.08620.119.520

฿ 731.23

1 Pack(s)

20 Pieces Per Package

4 Day(s) 10[Stainless Steel Wire] Stainless Steel Wire~1.25180° (Standard)0.22546.54.10.90.05880.06860.124.520

฿ 731.23

1 Pack(s)

20 Pieces Per Package

4 Day(s) 10[Stainless Steel Wire] Stainless Steel Wire~1.25180° (Standard)0.22547.94.80.90.05880.05290.131.520

฿ 731.23

1 Pack(s)

20 Pieces Per Package

4 Day(s) 10[Stainless Steel Wire] Stainless Steel Wire~1.25180° (Standard)0.362615.57.32.160.06270.03630.1619.520

฿ 731.23

1 Pack(s)

20 Pieces Per Package

4 Day(s) 10[Stainless Steel Wire] Stainless Steel Wire~1.25180° (Standard)0.362618.68.12.160.06270.02840.1624.520

฿ 731.23

1 Pack(s)

20 Pieces Per Package

4 Day(s) 10[Stainless Steel Wire] Stainless Steel Wire~1.25180° (Standard)0.362622.59.22.160.06270.02250.1631.520