(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cylindrical compression coil spring following the DIN 2098 standard, popular in Germany.
Part Number |
---|
5097 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Material | Wire Dia. d (Ø) | End Surface Status | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 537.68 | KSC WIRE SPRING D | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | 10 | 4.4 | 1.92 | 3.1 | 4.165 | 4.51~8.50 | 5.4684 | SUS304WPB | 0.32 | No Polishing on Either Ends | 7.5 | 20 |
Loading...
Solid Length(mm) | 0 |
---|
Please check the type/dimensions/specifications of the part 5097 in the D Series Compression Coil Spring (DIN 2098 Standard) series.
Part Number |
---|
5005 |
5006 |
5007 |
5098 |
5099 |
5100 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Material | Wire Dia. d (Ø) | End Surface Status | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 537.68 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 3.9 | 0.6 | 2.5 | 0.3822 | ~1.50 | 0.5292 | SUS304WPB | 0.1 | No Polishing on Either Ends | 20.5 | 20 | ||
฿ 537.68 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 1.2 | 0.73 | 0.7 | 1.0192 | ~1.50 | 0.4508 | SUS304WPB | 0.1 | No Polishing on Either Ends | 5.5 | 20 | ||
฿ 537.68 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 1.7 | 0.73 | 1 | 0.6468 | ~1.50 | 0.4508 | SUS304WPB | 0.1 | No Polishing on Either Ends | 7.5 | 20 | ||
฿ 505.38 | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | 10 | 6.3 | 1.92 | 4.2 | 2.695 | 4.51~8.50 | 5.4684 | SUS304WPB | 0.32 | No Polishing on Either Ends | 10.5 | 20 | ||
฿ 545.43 | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | 10 | 8.7 | 1.92 | 5.8 | 1.8326 | 4.51~8.50 | 5.4684 | SUS304WPB | 0.32 | No Polishing on Either Ends | 14.5 | 20 | ||
฿ 537.68 | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) | 10 | 12.5 | 1.92 | 8.1 | 1.2348 | 4.51~8.50 | 5.4684 | SUS304WPB | 0.32 | No Polishing on Either Ends | 20.5 | 20 |
How can we improve?
How can we improve?