(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cylindrical compression coil spring following the DIN 2098 standard, popular in Germany.
Part Number |
---|
5666 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Material | Wire Dia. d (Ø) | End Surface Status | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 731.23 | WIRE SPRING D | 1 Pack(s) | 3 Pieces Per Package | Same day | 10 | 27.5 | 18.5 | 14.6 | 27.734 | 230.01~580.00 | 364.56 | SWP-B | 2.5 | Polishing on Both Ends | 5.5 | 3 |
Loading...
Solid Length(mm) | 0 |
---|
Please check the type/dimensions/specifications of the part 5666 in the D Series Compression Coil Spring (DIN 2098 Standard) series.
Part Number |
---|
5005 |
5006 |
5007 |
5667 |
5668 |
5669 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Material | Wire Dia. d (Ø) | End Surface Status | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 537.68 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 3.9 | 0.6 | 2.5 | 0.3822 | ~1.50 | 0.5292 | SUS304WPB | 0.1 | No Polishing on Either Ends | 20.5 | 20 | ||
฿ 537.68 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 1.2 | 0.73 | 0.7 | 1.0192 | ~1.50 | 0.4508 | SUS304WPB | 0.1 | No Polishing on Either Ends | 5.5 | 20 | ||
฿ 537.68 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 1.7 | 0.73 | 1 | 0.6468 | ~1.50 | 0.4508 | SUS304WPB | 0.1 | No Polishing on Either Ends | 7.5 | 20 | ||
฿ 731.23 | 1 Pack(s) | 3 Pieces Per Package | 3 Day(s) | 10 | 41 | 18.5 | 20.5 | 17.64 | 230.01~580.00 | 364.56 | SWP-B | 2.5 | Polishing on Both Ends | 7.5 | 3 | ||
฿ 731.23 | 1 Pack(s) | 2 Pieces Per Package | 4 Day(s) | 10 | 61 | 18.5 | 29.3 | 11.466 | 230.01~580.00 | 364.56 | SWP-B | 2.5 | Polishing on Both Ends | 10.5 | 2 | ||
฿ 731.23 | 1 Pack(s) | 2 Pieces Per Package | 4 Day(s) | 10 | 88 | 18.5 | 41.1 | 7.771 | 230.01~580.00 | 364.56 | SWP-B | 2.5 | Polishing on Both Ends | 14.5 | 2 |
How can we improve?
How can we improve?