(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cylindrical compression coil spring following the DIN 2098 standard, popular in Germany.
Part Number |
---|
5545 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Material | Wire Dia. d (Ø) | End Surface Status | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 537.68 | KSC WIRE SPRING D | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | 36 | 5.8 | 21.5 | 1.803 | 16.01~30.00 | 25.97 | SWP-B | 0.8 | Polishing on Both Ends | 20.5 | 10 |
Loading...
Solid Length(mm) | 0 |
---|
Please check the type/dimensions/specifications of the part 5545 in the D Series Compression Coil Spring (DIN 2098 Standard) series.
Part Number |
---|
5005 |
5006 |
5007 |
5546 |
5547 |
5548 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Material | Wire Dia. d (Ø) | End Surface Status | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 537.68 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 3.9 | 0.6 | 2.5 | 0.3822 | ~1.50 | 0.5292 | SUS304WPB | 0.1 | No Polishing on Either Ends | 20.5 | 20 | ||
฿ 537.68 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 1.2 | 0.73 | 0.7 | 1.0192 | ~1.50 | 0.4508 | SUS304WPB | 0.1 | No Polishing on Either Ends | 5.5 | 20 | ||
฿ 537.68 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 1.7 | 0.73 | 1 | 0.6468 | ~1.50 | 0.4508 | SUS304WPB | 0.1 | No Polishing on Either Ends | 7.5 | 20 | ||
฿ 537.68 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | 8.5 | 6 | 6.6 | 23.226 | 30.01~50.00 | 43.708 | SWP-B | 1 | Polishing on Both Ends | 5.5 | 10 | ||
฿ 537.68 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | 12 | 6 | 9 | 14.798 | 30.01~50.00 | 43.708 | SWP-B | 1 | Polishing on Both Ends | 7.5 | 10 | ||
฿ 537.68 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | 17 | 6 | 12.6 | 9.565 | 30.01~50.00 | 43.708 | SWP-B | 1 | Polishing on Both Ends | 10.5 | 10 |
How can we improve?
How can we improve?