1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
D Series Compression Coil Spring (DIN 2098 Standard)【1-20 Pieces Per Package】 (Part Number)

KSC WIRE SPRING D

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • D Series  Compression Coil Spring (DIN 2098 Standard)
  • D Series  Compression Coil Spring (DIN 2098 Standard)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 486.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Cylindrical compression coil spring following the DIN 2098 standard, popular in Germany.

Part Number
5654
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFree Height Hf
(mm)
Coil O.D. OD
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant k
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Material Wire Dia. d
(Ø)
End Surface Status Total Number of Winding N Qty. of Internal Pkg.

฿ 731.23

KSC WIRE SPRING D 1 Pack(s)

3 Pieces Per Package

10 Day(s) 1014017.25260.4850.01~73.0054.194SWP-B1.25Polishing on Both Ends14.53

Loading...

  1. 1
 

Basic Information

Solid Length(mm) 0

Please check the type/dimensions/specifications of the part 5654 in the D Series Compression Coil Spring (DIN 2098 Standard) series.

Products with similar specification

Part Number
5005
5006
5007
5655
5656
5657
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFree Height Hf
(mm)
Coil O.D. OD
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant k
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Material Wire Dia. d
(Ø)
End Surface Status Total Number of Winding N Qty. of Internal Pkg.

฿ 537.68

1 Pack(s)

20 Pieces Per Package

4 Day(s) 103.90.62.50.3822~1.500.5292SUS304WPB0.1No Polishing on Either Ends20.520

฿ 537.68

1 Pack(s)

20 Pieces Per Package

4 Day(s) 101.20.730.71.0192~1.500.4508SUS304WPB0.1No Polishing on Either Ends5.520

฿ 537.68

1 Pack(s)

20 Pieces Per Package

4 Day(s) 101.70.7310.6468~1.500.4508SUS304WPB0.1No Polishing on Either Ends7.520

฿ 731.23

1 Pack(s)

3 Pieces Per Package

3 Day(s) 1020517.2537.30.32350.01~73.0054.194SWP-B1.25Polishing on Both Ends20.53

฿ 731.23

1 Pack(s)

4 Pieces Per Package

3 Day(s) 103417.6114.64573.01~107.00105.84SWP-B1.6Polishing on Both Ends5.54

฿ 731.23

1 Pack(s)

4 Pieces Per Package

3 Day(s) 1051.517.615.52.9673.01~107.00105.84SWP-B1.6Polishing on Both Ends7.54