(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Meets standard dimensions for D series (compliant with DIN 2098).
This is a cylindrical tensile coil spring with a wire that has been converted to the stainless steel used in springs.
Winding direction | Right-handed or left-handed depending on the convenience of the manufacturing machine |
---|---|
End Shapes | Reverse Hook |
Outer Diameter | Based on JIS B2704-3 cold rolled extension coil spring coil diameter tolerance Class 2 |
Custom length | It is used as a reference value and does not allow for tolerance |
Allowable load (N) | Based on JIS B2704-3 cold rolled extension coil spring load tolerance at the specified length Class 2 |
Spring constant | It is used as a reference value and does not allow for tolerance |
Initial tension | It is used as a reference value and does not allow for tolerance |
Low temperature annealing | After spring forming, low temperature annealing is applied to improve performance |
Operating temperature limit | -30°C to +200°C |
Spring lifespan | The allowable load is displayed as a guide for use. This is calculated based on the allowable torsional stress of approx. 64% with reference to JIS B2704, but it does not mean that the lifespan is guaranteed. For the spring, please select an appropriate load that is less than or equal to this allowable load, considering the required number of repetitions (lifespan) from the relationship between the upper limit stress and the lower limit stress in use. Reference: JIS B2704-1 Coil Spring - Part 1: Basic calculation method for compression and extension coil springs |
Product Code | Outer Diameter (mm) | Wire Diameter (mm) | Custom length (mm) | Allowable load (N) | Length at allowable load (mm) | Total Coils | Initial tension (N) | Spring constant (N/mm) |
---|---|---|---|---|---|---|---|---|
8501 | 3 | 0.5 | 10.1 | 8.06 | 11.8 | 10.5 | 2.646 | 3.262 |
8502 | 3 | 0.5 | 11.1 | 8.06 | 13.1 | 12.5 | 2.646 | 2.74 |
8503 | 3 | 0.5 | 12.6 | 8.06 | 15.1 | 15.5 | 2.646 | 2.21 |
8504 | 3 | 0.5 | 14.6 | 8.06 | 17.7 | 19.5 | 2.646 | 1.756 |
8505 | 3 | 0.5 | 17.1 | 8.06 | 21 | 24.5 | 2.646 | 1.398 |
8506 | 3 | 0.5 | 20.6 | 8.06 | 25.6 | 31.5 | 2.646 | 1.087 |
8507 | 3 | 0.5 | 24.6 | 8.06 | 30.8 | 39.5 | 2.646 | 0.867 |
8508 | 3 | 0.5 | 29.6 | 8.06 | 37.4 | 49.5 | 2.646 | 0.692 |
8509 | 3 | 0.5 | 36.1 | 8.06 | 46 | 62.5 | 2.646 | 0.548 |
8510 | 3 | 0.5 | 44.7 | 8.06 | 57.3 | 79.5 | 2.646 | 0.431 |
8511 | 3.7 | 0.5 | 11.7 | 6.583 | 14.9 | 10.5 | 1.617 | 1.555 |
8512 | 3.7 | 0.5 | 12.7 | 6.583 | 16.5 | 12.5 | 1.617 | 1.307 |
8513 | 3.7 | 0.5 | 14.2 | 6.583 | 18.9 | 15.5 | 1.617 | 1.054 |
8514 | 3.7 | 0.5 | 16.2 | 6.583 | 22.1 | 19.5 | 1.617 | 0.838 |
8515 | 3.7 | 0.5 | 18.7 | 6.583 | 26.1 | 24.5 | 1.617 | 0.667 |
8516 | 3.7 | 0.5 | 22.2 | 6.583 | 31.8 | 31.5 | 1.617 | 0.519 |
8517 | 3.7 | 0.5 | 26.2 | 6.583 | 38.2 | 39.5 | 1.617 | 0.414 |
8518 | 3.7 | 0.5 | 31.2 | 6.583 | 46.3 | 49.5 | 1.617 | 0.33 |
8519 | 3.7 | 0.5 | 38.2 | 6.583 | 57.2 | 62.5 | 1.617 | 0.261 |
8520 | 3.7 | 0.5 | 46.2 | 6.583 | 70.4 | 79.5 | 1.617 | 0.205 |
8521 | 3.83 | 0.63 | 12.9 | 12.432 | 15 | 10.5 | 4.067 | 3.92 |
8522 | 3.83 | 0.63 | 14.1 | 12.432 | 16.6 | 12.5 | 4.067 | 3.293 |
8523 | 3.83 | 0.63 | 16 | 12.432 | 19.1 | 15.5 | 4.067 | 2.656 |
8524 | 3.83 | 0.63 | 18.5 | 12.432 | 22.5 | 19.5 | 4.067 | 2.111 |
8525 | 3.83 | 0.63 | 21.7 | 12.432 | 26.7 | 24.5 | 4.067 | 1.68 |
8526 | 3.83 | 0.63 | 26.1 | 12.432 | 32.5 | 31.5 | 4.067 | 1.307 |
8527 | 3.83 | 0.63 | 31.2 | 12.432 | 39.2 | 39.5 | 4.067 | 1.042 |
8528 | 3.83 | 0.63 | 37.5 | 12.432 | 47.6 | 49.5 | 4.067 | 0.832 |
8529 | 3.83 | 0.63 | 45.7 | 12.432 | 58.4 | 62.5 | 4.067 | 0.659 |
8530 | 3.83 | 0.63 | 56.4 | 12.432 | 72.6 | 79.5 | 4.067 | 0.518 |
Product Code | Outer Diameter (mm) | Wire Diameter (mm) | Custom length (mm) | Allowable load (N) | Length at allowable load (mm) | Total Coils | Initial tension (N) | Spring constant (N/mm) |
---|---|---|---|---|---|---|---|---|
8531 | 4.5 | 0.5 | 13.4 | 5.573 | 19.1 | 10.5 | 1.029 | 0.796 |
8532 | 4.5 | 0.5 | 14.4 | 5.573 | 21.2 | 12.5 | 1.029 | 0.669 |
8533 | 4.5 | 0.5 | 15.9 | 5.573 | 24.3 | 15.5 | 1.029 | 0.539 |
8534 | 4.5 | 0.5 | 17.9 | 5.573 | 28.5 | 19.5 | 1.029 | 0.429 |
8535 | 4.5 | 0.5 | 20.4 | 5.573 | 33.7 | 24.5 | 1.029 | 0.341 |
8536 | 4.5 | 0.5 | 23.9 | 5.573 | 41 | 31.5 | 1.029 | 0.266 |
8537 | 4.5 | 0.5 | 27.9 | 5.573 | 49.4 | 39.5 | 1.029 | 0.212 |
8538 | 4.5 | 0.5 | 32.9 | 5.573 | 59.8 | 49.5 | 1.029 | 0.169 |
8539 | 4.5 | 0.5 | 39.4 | 5.573 | 73.4 | 62.5 | 1.029 | 0.134 |
8540 | 4.5 | 0.5 | 47.9 | 5.573 | 91.1 | 79.5 | 1.029 | 0.105 |
8541 | 4.63 | 0.63 | 14.6 | 10.398 | 18.5 | 10.5 | 2.607 | 2.007 |
8542 | 4.63 | 0.63 | 15.9 | 10.398 | 20.5 | 12.5 | 2.607 | 1.686 |
8543 | 4.63 | 0.63 | 17.7 | 10.398 | 23.4 | 15.5 | 2.607 | 1.36 |
8544 | 4.63 | 0.63 | 20.3 | 10.398 | 27.5 | 19.5 | 2.607 | 1.081 |
8545 | 4.63 | 0.63 | 23.5 | 10.398 | 32.6 | 24.5 | 2.607 | 0.86 |
8546 | 4.63 | 0.63 | 27.9 | 10.398 | 39.5 | 31.5 | 2.607 | 0.669 |
8547 | 4.63 | 0.63 | 32.9 | 10.398 | 47.5 | 39.5 | 2.607 | 0.534 |
8548 | 4.63 | 0.63 | 39.2 | 10.398 | 57.5 | 49.5 | 2.607 | 0.426 |
8549 | 4.63 | 0.63 | 47.4 | 10.398 | 70.5 | 62.5 | 2.607 | 0.337 |
8550 | 4.63 | 0.63 | 58.1 | 10.398 | 87.5 | 79.5 | 2.607 | 0.265 |
8551 | 4.8 | 0.8 | 16.2 | 20.096 | 18.8 | 10.5 | 6.772 | 5.129 |
8552 | 4.8 | 0.8 | 17.8 | 20.096 | 20.8 | 12.5 | 6.772 | 4.384 |
8553 | 4.8 | 0.8 | 20.2 | 20.096 | 24 | 15.5 | 6.772 | 3.536 |
8554 | 4.8 | 0.8 | 23.4 | 20.096 | 28.1 | 19.5 | 6.772 | 2.81 |
8555 | 4.8 | 0.8 | 27.4 | 20.096 | 33.4 | 24.5 | 6.772 | 2.237 |
8556 | 4.8 | 0.8 | 33 | 20.096 | 40.7 | 31.5 | 6.772 | 1.74 |
8557 | 4.8 | 0.8 | 39.4 | 20.096 | 49 | 39.5 | 6.772 | 1.387 |
8558 | 4.8 | 0.8 | 47.4 | 20.096 | 59.4 | 49.5 | 6.772 | 1.107 |
8559 | 4.8 | 0.8 | 57.8 | 20.096 | 73 | 62.5 | 6.772 | 0.877 |
8560 | 4.8 | 0.8 | 71.4 | 20.096 | 90.7 | 79.5 | 6.772 | 0.689 |
Product Code | Outer Diameter (mm) | Wire Diameter (mm) | Custom length (mm) | Allowable load (N) | Length at allowable load (mm) | Total Coils | Initial tension (N) | Spring constant (N/mm) |
---|---|---|---|---|---|---|---|---|
8561 | 5.5 | 0.5 | 15.6 | 4.611 | 25.3 | 10.5 | 0.666 | 0.408 |
8562 | 5.5 | 0.5 | 16.6 | 4.611 | 28.1 | 12.5 | 0.666 | 0.343 |
8563 | 5.5 | 0.5 | 18.1 | 4.611 | 32.4 | 15.5 | 0.666 | 0.276 |
8564 | 5.5 | 0.5 | 20.1 | 4.611 | 38.1 | 19.5 | 0.666 | 0.22 |
8565 | 5.5 | 0.5 | 22.6 | 4.611 | 45.2 | 24.5 | 0.666 | 0.175 |
8566 | 5.5 | 0.5 | 26.1 | 4.611 | 55.1 | 31.5 | 0.666 | 0.136 |
8567 | 5.5 | 0.5 | 30.1 | 4.611 | 66.5 | 39.5 | 0.666 | 0.108 |
8568 | 5.5 | 0.5 | 35.1 | 4.611 | 80.7 | 49.5 | 0.666 | 0.087 |
8569 | 5.5 | 0.5 | 41.6 | 4.611 | 99.2 | 62.5 | 0.666 | 0.069 |
8570 | 5.5 | 0.5 | 50.1 | 4.611 | 123.3 | 79.5 | 0.666 | 0.054 |
8571 | 5.63 | 0.63 | 16.8 | 8.803 | 23.7 | 10.5 | 1.666 | 1.028 |
8572 | 5.63 | 0.63 | 18.1 | 8.803 | 26.4 | 12.5 | 1.666 | 0.863 |
8573 | 5.63 | 0.63 | 19.9 | 8.803 | 30.2 | 15.5 | 1.666 | 0.696 |
8574 | 5.63 | 0.63 | 22.5 | 8.803 | 35.4 | 19.5 | 1.666 | 0.553 |
8575 | 5.63 | 0.63 | 25.6 | 8.803 | 41.8 | 24.5 | 1.666 | 0.44 |
8576 | 5.63 | 0.63 | 30.1 | 8.803 | 50.9 | 31.5 | 1.666 | 0.343 |
8577 | 5.63 | 0.63 | 35.1 | 8.803 | 61.2 | 39.5 | 1.666 | 0.273 |
8578 | 5.63 | 0.63 | 41.4 | 8.803 | 74.1 | 49.5 | 1.666 | 0.218 |
8579 | 5.63 | 0.63 | 49.6 | 8.803 | 90.9 | 62.5 | 1.666 | 0.173 |
8580 | 5.63 | 0.63 | 60.3 | 8.803 | 112.9 | 79.5 | 1.666 | 0.136 |
8581 | 5.8 | 0.8 | 18.4 | 16.808 | 23.1 | 10.5 | 4.332 | 2.672 |
8582 | 5.8 | 0.8 | 20 | 16.808 | 25.6 | 12.5 | 4.332 | 2.245 |
8583 | 5.8 | 0.8 | 22.4 | 16.808 | 29.3 | 15.5 | 4.332 | 1.81 |
8584 | 5.8 | 0.8 | 25.6 | 16.808 | 34.3 | 19.5 | 4.332 | 1.439 |
8585 | 5.8 | 0.8 | 29.6 | 16.808 | 40.5 | 24.5 | 4.332 | 1.145 |
8586 | 5.8 | 0.8 | 35.2 | 16.808 | 49.2 | 31.5 | 4.332 | 0.891 |
8587 | 5.8 | 0.8 | 41.6 | 16.808 | 59.2 | 39.5 | 4.332 | 0.71 |
8588 | 5.8 | 0.8 | 49.6 | 16.808 | 71.6 | 49.5 | 4.332 | 0.567 |
8589 | 5.8 | 0.8 | 60.1 | 16.808 | 87.9 | 62.5 | 4.332 | 0.449 |
8590 | 5.8 | 0.8 | 73.6 | 16.808 | 109 | 79.5 | 4.332 | 0.353 |
Product Code | Outer Diameter (mm) | Wire Diameter (mm) | Custom length (mm) | Allowable load (N) | Length at allowable load (mm) | Total Coils | Initial tension (N) | Spring constant (N/mm) |
---|---|---|---|---|---|---|---|---|
8591 | 6 | 1 | 20.3 | 30.681 | 23.4 | 10.5 | 10.584 | 6.524 |
8592 | 6 | 1 | 22.3 | 30.681 | 26 | 12.5 | 10.584 | 5.48 |
8593 | 6 | 1 | 25.3 | 30.681 | 29.8 | 15.5 | 10.584 | 4.419 |
8594 | 6 | 1 | 29.3 | 30.681 | 35 | 19.5 | 10.584 | 3.513 |
8595 | 6 | 1 | 34.3 | 30.681 | 41.5 | 24.5 | 10.584 | 2.796 |
8596 | 6 | 1 | 41.3 | 30.681 | 50.5 | 31.5 | 10.584 | 2.175 |
8597 | 6 | 1 | 49.3 | 30.681 | 60.9 | 39.5 | 10.584 | 1.734 |
8598 | 6 | 1 | 59.3 | 30.681 | 73.8 | 49.5 | 10.584 | 1.384 |
8599 | 6 | 1 | 72.3 | 30.681 | 90.6 | 62.5 | 10.584 | 1.096 |
8600 | 6 | 1 | 89.3 | 30.681 | 112.6 | 79.5 | 10.584 | 0.862 |
8601 | 6.8 | 0.5 | 18.5 | 3.761 | 34.9 | 10.5 | 0.421 | 0.204 |
8602 | 6.8 | 0.5 | 19.5 | 3.761 | 39 | 12.5 | 0.421 | 0.171 |
8603 | 6.8 | 0.5 | 21 | 3.761 | 45.2 | 15.5 | 0.421 | 0.138 |
8604 | 6.8 | 0.5 | 23 | 3.761 | 53.4 | 19.5 | 0.421 | 0.11 |
8605 | 6.8 | 0.5 | 25.5 | 3.761 | 63.7 | 24.5 | 0.421 | 0.087 |
8606 | 6.8 | 0.5 | 29 | 3.761 | 78.2 | 31.5 | 0.421 | 0.068 |
8607 | 6.8 | 0.5 | 33 | 3.761 | 94.6 | 39.5 | 0.421 | 0.054 |
8608 | 6.8 | 0.5 | 38 | 3.761 | 115.3 | 49.5 | 0.421 | 0.043 |
8609 | 6.8 | 0.5 | 44.4 | 3.761 | 142 | 62.5 | 0.421 | 0.034 |
8610 | 6.8 | 0.5 | 53 | 3.761 | 177.1 | 79.5 | 0.421 | 0.027 |
8611 | 6.93 | 0.63 | 19.7 | 7.225 | 31.7 | 10.5 | 1.049 | 0.514 |
8612 | 6.93 | 0.63 | 20.9 | 7.225 | 35.2 | 12.5 | 1.049 | 0.432 |
8613 | 6.93 | 0.63 | 22.8 | 7.225 | 40.5 | 15.5 | 1.049 | 0.348 |
8614 | 6.93 | 0.63 | 25.3 | 7.225 | 47.6 | 19.5 | 1.049 | 0.277 |
8615 | 6.93 | 0.63 | 28.5 | 7.225 | 56.5 | 24.5 | 1.049 | 0.22 |
8616 | 6.93 | 0.63 | 32.9 | 7.225 | 69 | 31.5 | 1.049 | 0.171 |
8617 | 6.93 | 0.63 | 38 | 7.225 | 83.2 | 39.5 | 1.049 | 0.137 |
8618 | 6.93 | 0.63 | 44.2 | 7.225 | 100.9 | 49.5 | 1.049 | 0.109 |
8619 | 6.93 | 0.63 | 52.4 | 7.225 | 124 | 62.5 | 1.049 | 0.086 |
8620 | 6.93 | 0.63 | 63.1 | 7.225 | 154.1 | 79.5 | 1.049 | 0.068 |
Product Code | Outer Diameter (mm) | Wire Diameter (mm) | Custom length (mm) | Allowable load (N) | Length at allowable load (mm) | Total Coils | Initial tension (N) | Spring constant (N/mm) |
---|---|---|---|---|---|---|---|---|
8621 | 7.1 | 0.8 | 21.3 | 14.117 | 29.8 | 10.5 | 2.734 | 1.336 |
8622 | 7.1 | 0.8 | 22.9 | 14.117 | 33 | 12.5 | 2.734 | 1.122 |
8623 | 7.1 | 0.8 | 25.3 | 14.117 | 37.9 | 15.5 | 2.734 | 0.905 |
8624 | 7.1 | 0.8 | 28.5 | 14.117 | 44.3 | 19.5 | 2.734 | 0.719 |
8625 | 7.1 | 0.8 | 32.5 | 14.117 | 52.4 | 24.5 | 2.734 | 0.573 |
8626 | 7.1 | 0.8 | 38.1 | 14.117 | 63.7 | 31.5 | 2.734 | 0.445 |
8627 | 7.1 | 0.8 | 44.5 | 14.117 | 76.6 | 39.5 | 2.734 | 0.355 |
8628 | 7.1 | 0.8 | 52.5 | 14.117 | 92.7 | 49.5 | 2.734 | 0.283 |
8629 | 7.1 | 0.8 | 62.9 | 14.117 | 113.6 | 62.5 | 2.734 | 0.224 |
8630 | 7.1 | 0.8 | 76.5 | 14.117 | 141 | 79.5 | 2.734 | 0.176 |
8631 | 7.3 | 1 | 23.2 | 25.458 | 29 | 10.5 | 6.664 | 3.261 |
8632 | 7.3 | 1 | 25.2 | 25.458 | 32.1 | 12.5 | 6.664 | 2.74 |
8633 | 7.3 | 1 | 28.2 | 25.458 | 36.7 | 15.5 | 6.664 | 2.209 |
8634 | 7.3 | 1 | 32.2 | 25.458 | 42.9 | 19.5 | 6.664 | 1.756 |
8635 | 7.3 | 1 | 37.2 | 25.458 | 50.6 | 24.5 | 6.664 | 1.398 |
8636 | 7.3 | 1 | 44.2 | 25.458 | 61.5 | 31.5 | 6.664 | 1.087 |
8637 | 7.3 | 1 | 52.2 | 25.458 | 73.9 | 39.5 | 6.664 | 0.867 |
8638 | 7.3 | 1 | 62.2 | 25.458 | 89.4 | 49.5 | 6.664 | 0.692 |
8639 | 7.3 | 1 | 75.2 | 25.458 | 109.5 | 62.5 | 6.664 | 0.548 |
8640 | 7.3 | 1 | 92.2 | 25.458 | 135.8 | 79.5 | 6.664 | 0.431 |
8641 | 7.55 | 1.25 | 25.5 | 46.351 | 29.3 | 10.5 | 16.278 | 7.962 |
8642 | 7.55 | 1.25 | 28 | 46.351 | 32.5 | 12.5 | 16.278 | 6.688 |
8643 | 7.55 | 1.25 | 31.7 | 46.351 | 37.3 | 15.5 | 16.278 | 5.394 |
8644 | 7.55 | 1.25 | 36.7 | 46.351 | 43.7 | 19.5 | 16.278 | 4.287 |
8645 | 7.55 | 1.25 | 43 | 46.351 | 51.8 | 24.5 | 16.278 | 3.412 |
8646 | 7.55 | 1.25 | 51.7 | 46.351 | 63 | 31.5 | 16.278 | 2.654 |
8647 | 7.55 | 1.25 | 61.7 | 46.351 | 75.9 | 39.5 | 16.278 | 2.117 |
8648 | 7.55 | 1.25 | 74.2 | 46.351 | 92 | 49.5 | 16.278 | 1.689 |
8649 | 7.55 | 1.25 | 90.5 | 46.351 | 113 | 62.5 | 16.278 | 1.338 |
8650 | 7.55 | 1.25 | 111.7 | 46.351 | 140.3 | 79.5 | 16.278 | 1.052 |
Product Code | Outer Diameter (mm) | Wire Diameter (mm) | Custom length (mm) | Allowable load (N) | Length at allowable load (mm) | Total Coils | Initial tension (N) | Spring constant (N/mm) |
---|---|---|---|---|---|---|---|---|
8651 | 8.63 | 0.63 | 23.4 | 5.848 | 44.1 | 10.5 | 0.647 | 0.251 |
8652 | 8.63 | 0.63 | 24.7 | 5.848 | 49.4 | 12.5 | 0.647 | 0.211 |
8653 | 8.63 | 0.63 | 26.5 | 5.848 | 57.1 | 15.5 | 0.647 | 0.17 |
8654 | 8.63 | 0.63 | 29.1 | 5.848 | 67.6 | 19.5 | 0.647 | 0.135 |
8655 | 8.63 | 0.63 | 32.2 | 5.848 | 80.6 | 24.5 | 0.647 | 0.108 |
8656 | 8.63 | 0.63 | 36.6 | 5.848 | 98.8 | 31.5 | 0.647 | 0.084 |
8657 | 8.63 | 0.63 | 41.7 | 5.848 | 119.7 | 39.5 | 0.647 | 0.067 |
8658 | 8.63 | 0.63 | 48 | 5.848 | 145.8 | 49.5 | 0.647 | 0.053 |
8659 | 8.63 | 0.63 | 56.2 | 5.848 | 179.5 | 62.5 | 0.647 | 0.042 |
8660 | 8.63 | 0.63 | 66.9 | 5.848 | 224 | 79.5 | 0.647 | 0.033 |
8661 | 8.8 | 0.8 | 25 | 11.496 | 40 | 10.5 | 1.695 | 0.652 |
8662 | 8.8 | 0.8 | 26.6 | 11.496 | 44.5 | 12.5 | 1.695 | 0.548 |
8663 | 8.8 | 0.8 | 29 | 11.496 | 51.2 | 15.5 | 1.695 | 0.442 |
8664 | 8.8 | 0.8 | 32.2 | 11.496 | 60.1 | 19.5 | 1.695 | 0.351 |
8665 | 8.8 | 0.8 | 36.2 | 11.496 | 71.3 | 24.5 | 1.695 | 0.28 |
8666 | 8.8 | 0.8 | 41.8 | 11.496 | 86.8 | 31.5 | 1.695 | 0.218 |
8667 | 8.8 | 0.8 | 48.2 | 11.496 | 104.7 | 39.5 | 1.695 | 0.173 |
8668 | 8.8 | 0.8 | 56.2 | 11.496 | 127 | 49.5 | 1.695 | 0.138 |
8669 | 8.8 | 0.8 | 66.6 | 11.496 | 156 | 62.5 | 1.695 | 0.11 |
8670 | 8.8 | 0.8 | 80.2 | 11.496 | 193.9 | 79.5 | 1.695 | 0.086 |
8671 | 9 | 1 | 26.9 | 21.216 | 37.6 | 10.5 | 4.136 | 1.593 |
8672 | 9 | 1 | 28.9 | 21.216 | 41.7 | 12.5 | 4.136 | 1.338 |
8673 | 9 | 1 | 31.9 | 21.216 | 47.7 | 15.5 | 4.136 | 1.079 |
8674 | 9 | 1 | 35.9 | 21.216 | 55.8 | 19.5 | 4.136 | 0.858 |
8675 | 9 | 1 | 40.9 | 21.216 | 65.9 | 24.5 | 4.136 | 0.683 |
8676 | 9 | 1 | 47.9 | 21.216 | 80.1 | 31.5 | 4.136 | 0.531 |
8677 | 9 | 1 | 55.9 | 21.216 | 96.2 | 39.5 | 4.136 | 0.423 |
8678 | 9 | 1 | 65.9 | 21.216 | 116.4 | 49.5 | 4.136 | 0.338 |
8679 | 9 | 1 | 78.9 | 21.216 | 142.7 | 62.5 | 4.136 | 0.268 |
8680 | 9 | 1 | 95.9 | 21.216 | 177.1 | 79.5 | 4.136 | 0.21 |
Product Code | Outer Diameter (mm) | Wire Diameter (mm) | Custom length (mm) | Allowable load (N) | Length at allowable load (mm) | Total Coils | Initial tension (N) | Spring constant (N/mm) |
---|---|---|---|---|---|---|---|---|
8681 | 9.25 | 1.25 | 29.2 | 38.162 | 36.4 | 10.5 | 10.09 | 3.889 |
8682 | 9.25 | 1.25 | 31.7 | 38.162 | 40.3 | 12.5 | 10.09 | 3.266 |
8683 | 9.25 | 1.25 | 35.4 | 38.162 | 46.1 | 15.5 | 10.09 | 2.634 |
8684 | 9.25 | 1.25 | 40.5 | 38.162 | 53.9 | 19.5 | 10.09 | 2.094 |
8685 | 9.25 | 1.25 | 46.7 | 38.162 | 63.5 | 24.5 | 10.09 | 1.667 |
8686 | 9.25 | 1.25 | 55.5 | 38.162 | 77.2 | 31.5 | 10.09 | 1.296 |
8687 | 9.25 | 1.25 | 65.5 | 38.162 | 92.7 | 39.5 | 10.09 | 1.034 |
8688 | 9.25 | 1.25 | 78 | 38.162 | 112 | 49.5 | 10.09 | 0.825 |
8689 | 9.25 | 1.25 | 94.2 | 38.162 | 137.2 | 62.5 | 10.09 | 0.653 |
8690 | 9.25 | 1.25 | 115.5 | 38.162 | 170.1 | 79.5 | 10.09 | 0.514 |
8691 | 9.6 | 1.6 | 32.5 | 73.634 | 37 | 10.5 | 27.05 | 10.438 |
8692 | 9.6 | 1.6 | 35.7 | 73.634 | 41 | 12.5 | 27.05 | 8.768 |
8693 | 9.6 | 1.6 | 40.5 | 73.634 | 47.1 | 15.5 | 27.05 | 7.071 |
8694 | 9.6 | 1.6 | 46.9 | 73.634 | 55.2 | 19.5 | 27.05 | 5.621 |
8695 | 9.6 | 1.6 | 54.9 | 73.634 | 65.3 | 24.5 | 27.05 | 4.474 |
8696 | 9.6 | 1.6 | 66.1 | 73.634 | 79.5 | 31.5 | 27.05 | 3.479 |
8697 | 9.6 | 1.6 | 78.9 | 73.634 | 95.7 | 39.5 | 27.05 | 2.775 |
8698 | 9.6 | 1.6 | 94.9 | 73.634 | 115.9 | 49.5 | 27.05 | 2.214 |
8699 | 9.6 | 1.6 | 115.7 | 73.634 | 142.3 | 62.5 | 27.05 | 1.754 |
8700 | 9.6 | 1.6 | 142.9 | 73.634 | 176.7 | 79.5 | 27.05 | 1.379 |
8701 | 10.8 | 0.8 | 29.4 | 9.453 | 54.4 | 10.5 | 1.088 | 0.334 |
8702 | 10.8 | 0.8 | 31 | 9.453 | 60.8 | 12.5 | 1.088 | 0.281 |
8703 | 10.8 | 0.8 | 33.4 | 9.453 | 70.4 | 15.5 | 1.088 | 0.226 |
8704 | 10.8 | 0.8 | 36.6 | 9.453 | 83.1 | 19.5 | 1.088 | 0.18 |
8705 | 10.8 | 0.8 | 40.6 | 9.453 | 99 | 24.5 | 1.088 | 0.143 |
8706 | 10.8 | 0.8 | 46.2 | 9.453 | 121.4 | 31.5 | 1.088 | 0.111 |
8707 | 10.8 | 0.8 | 52.6 | 9.453 | 146.8 | 39.5 | 1.088 | 0.089 |
8708 | 10.8 | 0.8 | 60.6 | 9.453 | 178.6 | 49.5 | 1.088 | 0.071 |
8709 | 10.8 | 0.8 | 71 | 9.453 | 220.1 | 62.5 | 1.088 | 0.056 |
8710 | 10.8 | 0.8 | 84.6 | 9.453 | 274.3 | 79.5 | 1.088 | 0.044 |
Product Code | Outer Diameter (mm) | Wire Diameter (mm) | Custom length (mm) | Allowable load (N) | Length at allowable load (mm) | Total Coils | Initial tension (N) | Spring constant (N/mm) |
---|---|---|---|---|---|---|---|---|
8711 | 11 | 1 | 31.3 | 17.551 | 49.6 | 10.5 | 2.646 | 0.816 |
8712 | 11 | 1 | 33.3 | 17.551 | 55.1 | 12.5 | 2.646 | 0.685 |
8713 | 11 | 1 | 36.3 | 17.551 | 63.3 | 15.5 | 2.646 | 0.552 |
8714 | 11 | 1 | 40.3 | 17.551 | 74.2 | 19.5 | 2.646 | 0.439 |
8715 | 11 | 1 | 45.3 | 17.551 | 87.9 | 24.5 | 2.646 | 0.35 |
8716 | 11 | 1 | 52.3 | 17.551 | 107.1 | 31.5 | 2.646 | 0.272 |
8717 | 11 | 1 | 60.3 | 17.551 | 129.1 | 39.5 | 2.646 | 0.217 |
8718 | 11 | 1 | 70.3 | 17.551 | 156.5 | 49.5 | 2.646 | 0.173 |
8719 | 11 | 1 | 83.3 | 17.551 | 192.1 | 62.5 | 2.646 | 0.137 |
8720 | 11 | 1 | 100.3 | 17.551 | 238.7 | 79.5 | 2.646 | 0.108 |
8721 | 11.25 | 1.25 | 33.6 | 32.309 | 46.6 | 10.5 | 6.468 | 1.991 |
8722 | 11.25 | 1.25 | 36.1 | 32.309 | 51.6 | 12.5 | 6.468 | 1.672 |
8723 | 11.25 | 1.25 | 39.8 | 32.309 | 59 | 15.5 | 6.468 | 1.349 |
8724 | 11.25 | 1.25 | 44.9 | 32.309 | 69 | 19.5 | 6.468 | 1.072 |
8725 | 11.25 | 1.25 | 51.1 | 32.309 | 81.4 | 24.5 | 6.468 | 0.853 |
8726 | 11.25 | 1.25 | 59.9 | 32.309 | 98.8 | 31.5 | 6.468 | 0.664 |
8727 | 11.25 | 1.25 | 69.9 | 32.309 | 118.7 | 39.5 | 6.468 | 0.529 |
8728 | 11.25 | 1.25 | 82.4 | 32.309 | 143.6 | 49.5 | 6.468 | 0.422 |
8729 | 11.25 | 1.25 | 98.6 | 32.309 | 175.9 | 62.5 | 6.468 | 0.335 |
8730 | 11.25 | 1.25 | 120 | 32.309 | 218.3 | 79.5 | 6.468 | 0.263 |
8731 | 11.6 | 1.6 | 36.9 | 61.587 | 45.2 | 10.5 | 17.35 | 5.344 |
8732 | 11.6 | 1.6 | 40.1 | 61.587 | 50 | 12.5 | 17.35 | 4.489 |
8733 | 11.6 | 1.6 | 44.9 | 61.587 | 57.1 | 15.5 | 17.35 | 3.62 |
8734 | 11.6 | 1.6 | 51.3 | 61.587 | 66.7 | 19.5 | 17.35 | 2.878 |
8735 | 11.6 | 1.6 | 59.3 | 61.587 | 78.6 | 24.5 | 17.35 | 2.29 |
8736 | 11.6 | 1.6 | 70.5 | 61.587 | 95.3 | 31.5 | 17.35 | 1.781 |
8737 | 11.6 | 1.6 | 83.3 | 61.587 | 114.4 | 39.5 | 17.35 | 1.421 |
8738 | 11.6 | 1.6 | 99.3 | 61.587 | 138.3 | 49.5 | 17.35 | 1.134 |
8739 | 11.6 | 1.6 | 120.1 | 61.587 | 169.4 | 62.5 | 17.35 | 0.898 |
8740 | 11.6 | 1.6 | 147.3 | 61.587 | 210 | 79.5 | 17.35 | 0.706 |
Product Code | Outer Diameter (mm) | Wire Diameter (mm) | Custom length (mm) | Allowable load (N) | Length at allowable load (mm) | Total Coils | Initial tension (N) | Spring constant (N/mm) |
---|---|---|---|---|---|---|---|---|
8741 | 12 | 2 | 40.6 | 108.821 | 45.7 | 10.5 | 42.34 | 13.048 |
8742 | 12 | 2 | 44.6 | 108.821 | 50.7 | 12.5 | 42.34 | 10.96 |
8743 | 12 | 2 | 50.6 | 108.821 | 58.1 | 15.5 | 42.34 | 8.839 |
8744 | 12 | 2 | 58.6 | 108.821 | 68.1 | 19.5 | 42.34 | 7.026 |
8745 | 12 | 2 | 68.6 | 108.821 | 80.5 | 24.5 | 42.34 | 5.592 |
8746 | 12 | 2 | 82.6 | 108.821 | 97.9 | 31.5 | 42.34 | 4.349 |
8747 | 12 | 2 | 98.6 | 108.821 | 117.8 | 39.5 | 42.34 | 3.468 |
8748 | 12 | 2 | 118.6 | 108.821 | 142.6 | 49.5 | 42.34 | 2.768 |
8749 | 12 | 2 | 144.6 | 108.821 | 174.9 | 62.5 | 42.34 | 2.192 |
8750 | 12 | 2 | 178.6 | 108.821 | 217.2 | 79.5 | 42.34 | 1.723 |
8751 | 13.5 | 1 | 36.8 | 14.432 | 67.3 | 10.5 | 1.695 | 0.418 |
8752 | 13.5 | 1 | 38.8 | 14.432 | 75.1 | 12.5 | 1.695 | 0.351 |
8753 | 13.5 | 1 | 41.8 | 14.432 | 86.8 | 15.5 | 1.695 | 0.283 |
8754 | 13.5 | 1 | 45.8 | 14.432 | 102.5 | 19.5 | 1.695 | 0.225 |
8755 | 13.5 | 1 | 50.8 | 14.432 | 122 | 24.5 | 1.695 | 0.179 |
8756 | 13.5 | 1 | 57.8 | 14.432 | 149.3 | 31.5 | 1.695 | 0.139 |
8757 | 13.5 | 1 | 65.8 | 14.432 | 180.5 | 39.5 | 1.695 | 0.111 |
8758 | 13.5 | 1 | 75.8 | 14.432 | 219.6 | 49.5 | 1.695 | 0.089 |
8759 | 13.5 | 1 | 88.8 | 14.432 | 270.5 | 62.5 | 1.695 | 0.07 |
8760 | 13.5 | 1 | 105.8 | 14.432 | 337 | 79.5 | 1.695 | 0.055 |
8761 | 13.75 | 1.25 | 39.1 | 26.727 | 61.3 | 10.5 | 4.136 | 1.019 |
8762 | 13.75 | 1.25 | 41.6 | 26.727 | 68 | 12.5 | 4.136 | 0.856 |
8763 | 13.75 | 1.25 | 45.3 | 26.727 | 78 | 15.5 | 4.136 | 0.691 |
8764 | 13.75 | 1.25 | 50.4 | 26.727 | 91.6 | 19.5 | 4.136 | 0.549 |
8765 | 13.75 | 1.25 | 56.6 | 26.727 | 108.3 | 24.5 | 4.136 | 0.437 |
8766 | 13.75 | 1.25 | 65.4 | 26.727 | 131.9 | 31.5 | 4.136 | 0.34 |
8767 | 13.75 | 1.25 | 75.4 | 26.727 | 158.8 | 39.5 | 4.136 | 0.271 |
8768 | 13.75 | 1.25 | 87.9 | 26.727 | 192.4 | 49.5 | 4.136 | 0.216 |
8769 | 13.75 | 1.25 | 104.1 | 26.727 | 236.1 | 62.5 | 4.136 | 0.171 |
8770 | 13.75 | 1.25 | 125.4 | 26.727 | 293.2 | 79.5 | 4.136 | 0.135 |
Product Code | Outer Diameter (mm) | Wire Diameter (mm) | Custom length (mm) | Allowable load (N) | Length at allowable load (mm) | Total Coils | Initial tension (N) | Spring constant (N/mm) |
---|---|---|---|---|---|---|---|---|
8771 | 14.1 | 1.6 | 42.4 | 52.141 | 57.4 | 10.5 | 11.07 | 2.736 |
8772 | 14.1 | 1.6 | 45.6 | 52.141 | 63.5 | 12.5 | 11.07 | 2.299 |
8773 | 14.1 | 1.6 | 50.4 | 52.141 | 72.6 | 15.5 | 11.07 | 1.854 |
8774 | 14.1 | 1.6 | 56.8 | 52.141 | 84.7 | 19.5 | 11.07 | 1.473 |
8775 | 14.1 | 1.6 | 64.8 | 52.141 | 99.8 | 24.5 | 11.07 | 1.173 |
8776 | 14.1 | 1.6 | 76 | 52.141 | 121 | 31.5 | 11.07 | 0.912 |
8777 | 14.1 | 1.6 | 88.8 | 52.141 | 145.3 | 39.5 | 11.07 | 0.727 |
8778 | 14.1 | 1.6 | 104.8 | 52.141 | 175.6 | 49.5 | 11.07 | 0.58 |
8779 | 14.1 | 1.6 | 125.6 | 52.141 | 214.9 | 62.5 | 11.07 | 0.46 |
8780 | 14.1 | 1.6 | 152.8 | 52.141 | 266.4 | 79.5 | 11.07 | 0.361 |
8781 | 14.5 | 2 | 46.1 | 91.017 | 55.7 | 10.5 | 27.05 | 6.68 |
8782 | 14.5 | 2 | 50.1 | 91.017 | 61.5 | 12.5 | 27.05 | 5.612 |
8783 | 14.5 | 2 | 56.1 | 91.017 | 70.2 | 15.5 | 27.05 | 4.525 |
8784 | 14.5 | 2 | 64.1 | 91.017 | 81.9 | 19.5 | 27.05 | 3.597 |
8785 | 14.5 | 2 | 74.1 | 91.017 | 96.4 | 24.5 | 27.05 | 2.863 |
8786 | 14.5 | 2 | 88.1 | 91.017 | 116.8 | 31.5 | 27.05 | 2.227 |
8787 | 14.5 | 2 | 104.1 | 91.017 | 140.1 | 39.5 | 27.05 | 1.776 |
8788 | 14.5 | 2 | 124.1 | 91.017 | 169.2 | 49.5 | 27.05 | 1.417 |
8789 | 14.5 | 2 | 150.1 | 91.017 | 207.1 | 62.5 | 27.05 | 1.122 |
8790 | 14.5 | 2 | 184.1 | 91.017 | 256.6 | 79.5 | 27.05 | 0.882 |
8791 | 15 | 2.5 | 50.7 | 162.917 | 56.6 | 10.5 | 66.15 | 16.31 |
8792 | 15 | 2.5 | 55.7 | 162.917 | 62.8 | 12.5 | 66.15 | 13.7 |
8793 | 15 | 2.5 | 63.2 | 162.917 | 72 | 15.5 | 66.15 | 11.048 |
8794 | 15 | 2.5 | 73.2 | 162.917 | 84.2 | 19.5 | 66.15 | 8.782 |
8795 | 15 | 2.5 | 85.7 | 162.917 | 99.5 | 24.5 | 66.15 | 6.99 |
8796 | 15 | 2.5 | 103.2 | 162.917 | 121 | 31.5 | 66.15 | 5.437 |
8797 | 15 | 2.5 | 123.2 | 162.917 | 145.5 | 39.5 | 66.15 | 4.335 |
8798 | 15 | 2.5 | 148.2 | 162.917 | 176.2 | 49.5 | 66.15 | 3.46 |
8799 | 15 | 2.5 | 180.7 | 162.917 | 216 | 62.5 | 66.15 | 2.74 |
8800 | 15 | 2.5 | 223.2 | 162.917 | 268.1 | 79.5 | 66.15 | 2.154 |
Product Code | Outer Diameter (mm) | Wire Diameter (mm) | Custom length (mm) | Allowable load (N) | Length at allowable load (mm) | Total Coils | Initial tension (N) | Spring constant (N/mm) |
---|---|---|---|---|---|---|---|---|
8801 | 17.25 | 1.25 | 46.8 | 21.462 | 85.8 | 10.5 | 2.519 | 0.486 |
8802 | 17.25 | 1.25 | 49.3 | 21.462 | 95.7 | 12.5 | 2.519 | 0.408 |
8803 | 17.25 | 1.25 | 53 | 21.462 | 110.5 | 15.5 | 2.519 | 0.329 |
8804 | 17.25 | 1.25 | 58.1 | 21.462 | 130.5 | 19.5 | 2.519 | 0.262 |
8805 | 17.25 | 1.25 | 64.3 | 21.462 | 155.2 | 24.5 | 2.519 | 0.208 |
8806 | 17.25 | 1.25 | 73.1 | 21.462 | 190 | 31.5 | 2.519 | 0.162 |
8807 | 17.25 | 1.25 | 83.1 | 21.462 | 229.7 | 39.5 | 2.519 | 0.129 |
8808 | 17.25 | 1.25 | 95.6 | 21.462 | 279.3 | 49.5 | 2.519 | 0.103 |
8809 | 17.25 | 1.25 | 111.8 | 21.462 | 343.7 | 62.5 | 2.519 | 0.082 |
8810 | 17.25 | 1.25 | 133.1 | 21.462 | 428.2 | 79.5 | 2.519 | 0.064 |
8811 | 17.6 | 1.6 | 50.1 | 42.123 | 77.2 | 10.5 | 6.77 | 1.305 |
8812 | 17.6 | 1.6 | 53.3 | 42.123 | 85.6 | 12.5 | 6.77 | 1.096 |
8813 | 17.6 | 1.6 | 58.1 | 42.123 | 98.1 | 15.5 | 6.77 | 0.884 |
8814 | 17.6 | 1.6 | 64.5 | 42.123 | 114.8 | 19.5 | 6.77 | 0.703 |
8815 | 17.6 | 1.6 | 72.5 | 42.123 | 135.7 | 24.5 | 6.77 | 0.559 |
8816 | 17.6 | 1.6 | 83.7 | 42.123 | 165 | 31.5 | 6.77 | 0.435 |
8817 | 17.6 | 1.6 | 96.5 | 42.123 | 198.4 | 39.5 | 6.77 | 0.347 |
8818 | 17.6 | 1.6 | 112.5 | 42.123 | 240.2 | 49.5 | 6.77 | 0.277 |
8819 | 17.6 | 1.6 | 133.3 | 42.123 | 294.6 | 62.5 | 6.77 | 0.219 |
8820 | 17.6 | 1.6 | 160.5 | 42.123 | 365.7 | 79.5 | 6.77 | 0.172 |
8821 | 18 | 2 | 53.8 | 75.251 | 72.2 | 10.5 | 16.56 | 3.185 |
8822 | 18 | 2 | 57.8 | 75.251 | 79.7 | 12.5 | 16.56 | 2.676 |
8823 | 18 | 2 | 63.8 | 75.251 | 91 | 15.5 | 16.56 | 2.158 |
8824 | 18 | 2 | 71.8 | 75.251 | 106 | 19.5 | 16.56 | 1.715 |
8825 | 18 | 2 | 81.8 | 75.251 | 124.8 | 24.5 | 16.56 | 1.365 |
8826 | 18 | 2 | 95.8 | 75.251 | 151.1 | 31.5 | 16.56 | 1.062 |
8827 | 18 | 2 | 111.8 | 75.251 | 181.1 | 39.5 | 16.56 | 0.847 |
8828 | 18 | 2 | 131.8 | 75.251 | 218.7 | 49.5 | 16.56 | 0.676 |
8829 | 18 | 2 | 157.8 | 75.251 | 267.5 | 62.5 | 16.56 | 0.535 |
8830 | 18 | 2 | 191.8 | 75.251 | 331.3 | 79.5 | 16.56 | 0.421 |
Product Code | Outer Diameter (mm) | Wire Diameter (mm) | Custom length (mm) | Allowable load (N) | Length at allowable load (mm) | Total Coils | Initial tension (N) | Spring constant (N/mm) |
---|---|---|---|---|---|---|---|---|
8831 | 18.5 | 2.5 | 58.4 | 133.069 | 70.3 | 10.5 | 40.37 | 7.777 |
8832 | 18.5 | 2.5 | 63.4 | 133.069 | 77.6 | 12.5 | 40.37 | 6.533 |
8833 | 18.5 | 2.5 | 70.9 | 133.069 | 88.5 | 15.5 | 40.37 | 5.268 |
8834 | 18.5 | 2.5 | 80.9 | 133.069 | 103 | 19.5 | 40.37 | 4.188 |
8835 | 18.5 | 2.5 | 93.4 | 133.069 | 121.2 | 24.5 | 40.37 | 3.333 |
8836 | 18.5 | 2.5 | 110.9 | 133.069 | 146.7 | 31.5 | 40.37 | 2.592 |
8837 | 18.5 | 2.5 | 130.9 | 133.069 | 175.7 | 39.5 | 40.37 | 2.067 |
8838 | 18.5 | 2.5 | 155.9 | 133.069 | 212.1 | 49.5 | 40.37 | 1.65 |
8839 | 18.5 | 2.5 | 188.4 | 133.069 | 259.4 | 62.5 | 40.37 | 1.307 |
8840 | 18.5 | 2.5 | 230.9 | 133.069 | 321.2 | 79.5 | 40.37 | 1.027 |
8841 | 21.6 | 1.6 | 58.9 | 34.636 | 104.3 | 10.5 | 4.33 | 0.668 |
8842 | 21.6 | 1.6 | 62.1 | 34.636 | 116.1 | 12.5 | 4.33 | 0.561 |
8843 | 21.6 | 1.6 | 66.9 | 34.636 | 133.9 | 15.5 | 4.33 | 0.453 |
8844 | 21.6 | 1.6 | 73.3 | 34.636 | 157.5 | 19.5 | 4.33 | 0.36 |
8845 | 21.6 | 1.6 | 81.3 | 34.636 | 187.1 | 24.5 | 4.33 | 0.286 |
8846 | 21.6 | 1.6 | 92.5 | 34.636 | 228.6 | 31.5 | 4.33 | 0.223 |
8847 | 21.6 | 1.6 | 105.3 | 34.636 | 275.9 | 39.5 | 4.33 | 0.178 |
8848 | 21.6 | 1.6 | 121.3 | 34.636 | 335.2 | 49.5 | 4.33 | 0.142 |
8849 | 21.6 | 1.6 | 142.1 | 34.636 | 412.2 | 62.5 | 4.33 | 0.112 |
8850 | 21.6 | 1.6 | 169.3 | 34.636 | 512.9 | 79.5 | 4.33 | 0.088 |
8851 | 22 | 2 | 62.6 | 62.252 | 94.3 | 10.5 | 10.58 | 1.631 |
8852 | 22 | 2 | 66.6 | 62.252 | 104.3 | 12.5 | 10.58 | 1.37 |
8853 | 22 | 2 | 72.6 | 62.252 | 119.4 | 15.5 | 10.58 | 1.105 |
8854 | 22 | 2 | 80.6 | 62.252 | 139.4 | 19.5 | 10.58 | 0.878 |
8855 | 22 | 2 | 90.6 | 62.252 | 164.5 | 24.5 | 10.58 | 0.699 |
8856 | 22 | 2 | 104.6 | 62.252 | 199.6 | 31.5 | 10.58 | 0.544 |
8857 | 22 | 2 | 120.6 | 62.252 | 239.8 | 39.5 | 10.58 | 0.434 |
8858 | 22 | 2 | 140.6 | 62.252 | 289.9 | 49.5 | 10.58 | 0.346 |
8859 | 22 | 2 | 166.6 | 62.252 | 355.2 | 62.5 | 10.58 | 0.274 |
8860 | 22 | 2 | 200.6 | 62.252 | 440.5 | 79.5 | 10.58 | 0.215 |
Product Code | Outer Diameter (mm) | Wire Diameter (mm) | Custom length (mm) | Allowable load (N) | Length at allowable load (mm) | Total Coils | Initial tension (N) | Spring constant (N/mm) |
---|---|---|---|---|---|---|---|---|
8861 | 22.5 | 2.5 | 67.2 | 112.659 | 89 | 10.5 | 25.87 | 3.982 |
8862 | 22.5 | 2.5 | 72.2 | 112.659 | 98.1 | 12.5 | 25.87 | 3.345 |
8863 | 22.5 | 2.5 | 79.7 | 112.659 | 111.9 | 15.5 | 25.87 | 2.697 |
8864 | 22.5 | 2.5 | 89.7 | 112.659 | 130.2 | 19.5 | 25.87 | 2.144 |
8865 | 22.5 | 2.5 | 102.2 | 112.659 | 153.1 | 24.5 | 25.87 | 1.707 |
8866 | 22.5 | 2.5 | 119.7 | 112.659 | 185.1 | 31.5 | 25.87 | 1.327 |
8867 | 22.5 | 2.5 | 139.7 | 112.659 | 221.7 | 39.5 | 25.87 | 1.059 |
8868 | 22.5 | 2.5 | 164.7 | 112.659 | 267.5 | 49.5 | 25.87 | 0.845 |
8869 | 22.5 | 2.5 | 197.2 | 112.659 | 326.9 | 62.5 | 25.87 | 0.669 |
8870 | 22.5 | 2.5 | 239.7 | 112.659 | 404.7 | 79.5 | 25.87 | 0.526 |
8871 | 27 | 2 | 73.6 | 51.187 | 126.8 | 10.5 | 6.772 | 0.835 |
8872 | 27 | 2 | 77.6 | 51.187 | 140.9 | 12.5 | 6.772 | 0.701 |
8873 | 27 | 2 | 83.6 | 51.187 | 162.1 | 15.5 | 6.772 | 0.566 |
8874 | 27 | 2 | 91.6 | 51.187 | 190.4 | 19.5 | 6.772 | 0.45 |
8875 | 27 | 2 | 101.6 | 51.187 | 225.7 | 24.5 | 6.772 | 0.358 |
8876 | 27 | 2 | 115.6 | 51.187 | 275.2 | 31.5 | 6.772 | 0.278 |
8877 | 27 | 2 | 131.6 | 51.187 | 331.7 | 39.5 | 6.772 | 0.222 |
8878 | 27 | 2 | 151.6 | 51.187 | 402.4 | 49.5 | 6.772 | 0.177 |
8879 | 27 | 2 | 177.6 | 51.187 | 494.2 | 62.5 | 6.772 | 0.14 |
8880 | 27 | 2 | 211.6 | 51.187 | 614.3 | 79.5 | 6.772 | 0.11 |
8881 | 27.5 | 2.5 | 78.2 | 93.197 | 115.8 | 10.5 | 16.562 | 2.039 |
8882 | 27.5 | 2.5 | 83.2 | 93.197 | 128 | 12.5 | 16.562 | 1.713 |
8883 | 27.5 | 2.5 | 90.7 | 93.197 | 146.2 | 15.5 | 16.562 | 1.381 |
8884 | 27.5 | 2.5 | 100.7 | 93.197 | 170.5 | 19.5 | 16.562 | 1.098 |
8885 | 27.5 | 2.5 | 113.2 | 93.197 | 200.9 | 24.5 | 16.562 | 0.874 |
8886 | 27.5 | 2.5 | 130.7 | 93.197 | 243.5 | 31.5 | 16.562 | 0.68 |
8887 | 27.5 | 2.5 | 150.7 | 93.197 | 292.1 | 39.5 | 16.562 | 0.542 |
8888 | 27.5 | 2.5 | 175.7 | 93.197 | 352.9 | 49.5 | 16.562 | 0.432 |
8889 | 27.5 | 2.5 | 208.2 | 93.197 | 432 | 62.5 | 16.562 | 0.343 |
8890 | 27.5 | 2.5 | 250.7 | 93.197 | 535.3 | 79.5 | 16.562 | 0.269 |
Product Code | Outer Diameter (mm) | Wire Diameter (mm) | Custom length (mm) | Allowable load (N) | Length at allowable load (mm) | Total Coils | Initial tension (N) | Spring constant (N/mm) |
---|---|---|---|---|---|---|---|---|
8891 | 34.5 | 2.5 | 93.6 | 74.837 | 160.2 | 10.5 | 10.094 | 0.972 |
8892 | 34.5 | 2.5 | 98.7 | 74.837 | 178 | 12.5 | 10.094 | 0.817 |
8893 | 34.5 | 2.5 | 106.1 | 74.837 | 204.4 | 15.5 | 10.094 | 0.659 |
8894 | 34.5 | 2.5 | 116.1 | 74.837 | 239.8 | 19.5 | 10.094 | 0.524 |
8895 | 34.5 | 2.5 | 128.6 | 74.837 | 284 | 24.5 | 10.094 | 0.417 |
8896 | 34.5 | 2.5 | 146.1 | 74.837 | 345.9 | 31.5 | 10.094 | 0.324 |
8897 | 34.5 | 2.5 | 166.1 | 74.837 | 416.7 | 39.5 | 10.094 | 0.258 |
8898 | 34.5 | 2.5 | 191.1 | 74.837 | 505.1 | 49.5 | 10.094 | 0.206 |
8899 | 34.5 | 2.5 | 223.6 | 74.837 | 620.1 | 62.5 | 10.094 | 0.163 |
8900 | 34.5 | 2.5 | 266.1 | 74.837 | 770.3 | 79.5 | 10.094 | 0.128 |
Super springs are the one of the best-selling standard springs that have been standardized ahead of the springs for which made-to-order was common in the past.
Part Number |
---|
8616 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Length L2 at Allowable Load (mm) | Free Length Lf (mm) | Coil Outer Dia. OD (Ø) | Initial Tension Pi (N) | Spring Constant k (N/mm) | Wire Dia. d (Ø) | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 731.23 | KSC TENSION SPRING DS | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 10 | 3.51~8.00 | 7.225 | 69.0 | 32.9 | 6.93 | 1.049 | 0.171 | 0.63 | 31.5 | 10 |
Loading...
Material | SUS 304-WPB | Type | Standard Type | Hook Opposing Angle | 180° (Standard) |
---|
Please check the type/dimensions/specifications of the part 8616 in the DS Series Tensile Coil Spring series.
Part Number |
---|
8504 |
8505 |
8506 |
8617 |
8618 |
8619 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Length L2 at Allowable Load (mm) | Free Length Lf (mm) | Coil Outer Dia. OD (Ø) | Initial Tension Pi (N) | Spring Constant k (N/mm) | Wire Dia. d (Ø) | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 719.62 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 8.01~15.00 | 8.06 | 17.7 | 14.6 | 3 | 2.646 | 1.756 | 0.5 | 19.5 | 20 | ||
฿ 719.62 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 8.01~15.00 | 8.06 | 21 | 17.1 | 3 | 2.646 | 1.398 | 0.5 | 24.5 | 20 | ||
฿ 731.23 | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 10 | 8.01~15.00 | 8.06 | 25.6 | 20.6 | 3 | 2.646 | 1.087 | 0.5 | 31.5 | 10 | ||
฿ 731.23 | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 10 | 3.51~8.00 | 7.225 | 83.2 | 38 | 6.93 | 1.049 | 0.137 | 0.63 | 39.5 | 10 | ||
฿ 731.23 | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 10 | 3.51~8.00 | 7.225 | 100.9 | 44.2 | 6.93 | 1.049 | 0.109 | 0.63 | 49.5 | 10 | ||
฿ 731.23 | 1 Pack(s) | 5 Pieces Per Package | 4 Day(s) | 10 | 3.51~8.00 | 7.225 | 124 | 52.4 | 6.93 | 1.049 | 0.086 | 0.63 | 62.5 | 5 |
How can we improve?
How can we improve?