All Stainless Steel Body Proximity Sensor [E2EF]

Caution
Product Description
[Features]
· "Long range" metal head proximity sensor that withstands harsh environments where the workpiece can rub against the sensor.
· All stainless steel body.
· Long distance detection equal to or greater than resin head proximity sensor.
· Abrasion-resistance is 20 times higher than resin head proximity sensor.
· A lineup of spatter prevention types with fluoropolymer coating is also available.
· Aluminum chips detection.
· An assortment of smart click connector in-line type.
Dimensional Drawing of OMRON Proximity Sensors
OMRON Proximity Sensors Main Unit
Proximity Sensors Cord pull-out type

Proximity Sensors SmartClick Connector Relay Type

Specification Table of OMRON Proximity Sensors
OMRON Proximity Sensors Ratings/Performance
| Proximity Sensors format | Proximity Sensors format | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| Model E2EF- X2D1 (-M1TGJ) | Model E2EF- QX2D1 (-M1TGJ) | Model E2EF- X3D1 (-M1TGJ) | Model E2EF- QX3D1 (-M1TGJ) | Model E2EF- X7D1 (-M1TGJ) | Model E2EF- QX7D1 (-M1TGJ) | Model E2EF- X12D1 (-M1TGJ) | Model E2EF- QX12D1 (-M1TGJ) | ||
| Proximity Sensors size | M8 | M12 | M18 | M30 | |||||
| shield | shield | ||||||||
| Exterior | All stainless steel body | Fluorine resin coating | All stainless steel body | Fluorine resin coating | All stainless steel body | Fluorine resin coating | All stainless steel body | Fluorine resin coating | |
| Detection distance | 2mm±10% | 3mm±10% | 7mm±10% | 12mm±10% | |||||
| Set distance | 0 to 1.4 mm | 0 to 2.1 mm | 0 to 4.9 mm | 0 to 8.4 mm | |||||
| Hysteresis | 15% or less of detection distance | ||||||||
| Detectable Objects | Magnetic metals (non-magnetic metals will reduce the sensing distance. See page 3 of the digital catalog for "Characteristics Data") | ||||||||
| Standard detection object | Iron 12 x 12 x 1 mm | Iron 21 x 21 x 1 mm | Iron 30×30×1mm | Iron 54×54×1mm | |||||
| Response frequency * | 200Hz | 80Hz | 100Hz | 50Hz | |||||
| Power supply voltage | DC10 to 30V (including ripple (pp) 10%) | ||||||||
| Leakage current | 0.8mA or less | ||||||||
| Output Format | Polar | ||||||||
| Control Output | Opening and closing capacity | 3 to 100mA | |||||||
| Residual voltage | 3V or less (load current 100mA or less, cord length 2m) | ||||||||
| Indicator Light | Operation indicator (red LED), setting indicator (green LED) | ||||||||
| Proximity Sensors Operation mode (when detecting object approaching) | NO (normally open) | ||||||||
| Protection Circuit | Surge absorption, load short circuit protection | ||||||||
| Ambient Temperature Range | Operating: -10 to +70°C, Storage: -25 to +70°C (but no freezing or condensation) | ||||||||
| Ambient Humidity Range | During operation and storage: 35 to 95% RH (but no condensation) | ||||||||
| Temperature effects | Change in detection distance within the temperature range of -10 to +70°C is within ±20% (based on detection distance at +23°C) | ||||||||
| Voltage Effects | Change in detection distance is within ±1% within the range of rated power supply voltage ±15% (based on detection distance at rated power supply voltage) | ||||||||
| Insulation resistance | 50MΩ or more (at DC500V megger) Between all live parts and case | ||||||||
| Withstand voltage | AC1,000V 50/60Hz 1min Between live parts and case | ||||||||
| Vibration (durability) | 10 to 55Hz, double amplitude 1.5mm, 2h each in X, Y, and Z directions | ||||||||
| Impact (durability) | 500m/s2 10 times in each direction of X, Y, Z | 1,000m/s2 10 times in each direction of X, Y, Z | |||||||
| Protective structure | IEC60529 standard IP67 | ||||||||
| Proximity Sensors Connection method | No mark: Pre-wired type (standard cord length 2m) -M1TGJ type: Connector relay type (standard cord length 300mm) | ||||||||
| Weight Note: In packaging | Cord pull-out type 2m | Approx. 105g | Approx. 190g | Approx. 215g | Approx. 295g | ||||
| Connector relay type | Approx. 65g | Approx. 85g | Approx. 110g | Approx. 190g | |||||
| Proximity Sensors Material | case | Stainless steel (SUS303) (E2EF-QX□D: SUS303 fluororesin coating) | |||||||
| Detection surface (thickness) | Stainless steel (SUS303) (E2EF-QX□D: SUS303 fluororesin coating) | ||||||||
| 0.2mm | 0.4mm | 0.4mm | 0.5mm | ||||||
| Clamping Nut | Stainless steel (SUS303) (E2EF-QX□D: SUS303 fluororesin coating) | ||||||||
| Toothed washer | Iron Zinc plating | ||||||||
| Proximity Sensors code | PVC (flame retardant) | ||||||||
| accessories | operating instructions | ||||||||
*The response frequency of DC switching units is the average value. Measurement conditions are: The Proximity Sensors standard sensing object is used, the interval between sensing objects is twice that of the standard sensing object, and the set distanceis 1/2 the sensing distance.