1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Air Duster Gun - E80G Series (Grip-Protected)

Standard Air Duster Gun - E80G Series (Grip-Protected)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 883.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
▪ Compared to conventional products, the design is simple with a slim body that fits in the hand.
▪ Using of special grip cover prevents the winter chill.
▪Fits in the hand to prevent dropping.
▪Using of W air system enables air intake from both up and down directions.
▪Using the W hook method enables smooth storage and worker safety.
▪Using a large lever also enables anybody to pull the trigger easily.
▪Using an embedded system prevents trigger falling.

Part Number
E80G-0P
E80G-3BP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Shape Length
(mm)

฿ 883.74

WTB AIR BLOW GUN/NOZZLE 1 Piece(s) 19 Day(s) [Standard] Standard-

฿ 1,459.55

WTB AIR BLOW GUN/NOZZLE 1 Piece(s) 12 Day(s) [Long] Long300

Loading...

  1. 1

Basic Information

Type Air Blow Gun Body and Nozzles Features Standard Body Material Aluminum