1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Air Duster Gun

Standard Air Duster Gun
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 569.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Created on the theme of energy saving, eco-usability. Slim body die-cast aluminum series.
[Features]
· Designed to fit easily in the hand with a slimmer body than conventional products.
· Prevents feeling the cold in winter by adoption of a special grip cover.
· It fits in the hand and does not slip off.
· Adoption of the double-hook system allows for smooth storage and consideration for worker safety.
· Large lever allows anyone to easily pull the trigger.
· The trigger does not fall off due to the recessed method.

 
Part Number
E80-0P
E80-1BP
E80-1SP
E80-2BPSALE
E80-3BP
E80-5BP
E80-GPSALE
E80-JBP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Shape Features Specifications Length
(mm)

฿ 569.60

WTB AIR BLOW GUN/NOZZLE 1 Piece(s) 1 Day(s) [Standard] StandardStandardGeneral Compressor Specification-

฿ 890.00

AIR BLOW GUN/NOZZLE 1 Piece(s) 1 Day(s) [Long] LongStandardLong Nozzle Type100

฿ 1,034.00

AIR BLOW GUN/NOZZLE 1 Piece(s) 1 Day(s) [Others] Extra thin nozzleStandardExtra Thin Nozzle Type-

฿ 1,158.34

฿ 752.11

AIR BLOW GUN/NOZZLE 1 Piece(s) Same day [Long] LongStandardLong Nozzle Type200

฿ 1,238.38

AIR BLOW GUN/NOZZLE 1 Piece(s) 1 Day(s) [Long] LongStandardLong Nozzle Type300

฿ 1,912.00

AIR BLOW GUN/NOZZLE 1 Piece(s) 1 Day(s) [Long] LongStandardLong Nozzle Type500

฿ 908.00

฿ 626.16

AIR BLOW GUN/NOZZLE 1 Piece(s) Same day [Standard] StandardProtection typeProtection type-

฿ 1,516.00

AIR BLOW GUN/NOZZLE 1 Piece(s) 1 Day(s) [Others] Increased air flow amountIncreased air flow amountIncreased Wind Volume Type-

Loading...

  1. 1

Basic Information

Type Air Blow Gun Body and Nozzles Body Material Aluminum