1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra Lightweight Magnesium Series WT91D

Ultra Lightweight Magnesium Series WT91D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,682.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Built-in air flow rate control function. Powder metallic coating applied.

 
Part Number
WT91D-1MP
WT91D-2MP
WT91D-3MP
WT91D-5MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

฿ 2,134.00

AIR BLOW GUN/NOZZLE 1 Piece(s) 1 Day(s) 100

฿ 1,682.30

AIR BLOW GUN/NOZZLE 1 Piece(s) 1 Day(s) 200

฿ 1,802.30

AIR BLOW GUN/NOZZLE 1 Piece(s) 10 Day(s) 300

฿ 2,282.92

AIR BLOW GUN/NOZZLE 1 Piece(s) 1 Day(s) 500

Loading...

  1. 1

Basic Information

Type Air Blow Gun Body and Nozzles Nozzle Shape Long Features Standard
Specifications Long Nozzle Type