1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra Lightweight Magnesium Series, WT71D

Ultra Lightweight Magnesium Series, WT71D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,117.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The main body has a built-in air flow rate control function. Fits a small hand.

[Features]
· The main body has a built-in air flow rate control function.
· The main body is given a powdered metallic coating.
· Impact pressure has been increased to improve operating efficiency.
· 30% up.

Part Number
WT71D-0MP
WT71D-1MP
WT71D-2MP
WT71D-3MP
WT71D-5MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Shape Length
(mm)

฿ 1,117.24

WTB AIR BLOW GUN/NOZZLE 1 Piece(s) 12 Day(s) [Standard] Standard-

฿ 1,290.96

WTB AIR BLOW GUN/NOZZLE 1 Piece(s) 12 Day(s) [Long] Long100

฿ 1,621.55

WTB AIR BLOW GUN/NOZZLE 1 Piece(s) 10 Day(s) [Long] Long200

฿ 2,104.42

WTB AIR BLOW GUN/NOZZLE 1 Piece(s) 10 Day(s) [Long] Long300

฿ 2,240.90

WTB AIR BLOW GUN/NOZZLE 1 Piece(s) 12 Day(s) [Long] Long500

Loading...

  1. 1

Basic Information

Type Air Blow Gun Body and Nozzles Features Standard