1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tire Gauge

Tire Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,875.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Gauge malfunctions, a shortcoming of conventional tire gauges, can be corrected to their normal values using the correction points built into the gauge.

Part Number
WTG-1210
WTG-1240
WTG-610
WTG-640
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Pressure
(kPa)
Trusco Code

฿ 7,278.00

WTB AIR BLOW GUN/NOZZLE 1 Piece(s) 10 Day(s) 10001200789-3027

฿ 6,875.00

WTB AIR BLOW GUN/NOZZLE 1 Piece(s) 12 Day(s) 4001200789-3035

฿ 7,278.00

WTB AIR BLOW GUN/NOZZLE 1 Piece(s) 12 Day(s) 1000600789-3060

฿ 6,875.00

WTB AIR BLOW GUN/NOZZLE 1 Piece(s) 12 Day(s) 400600789-3078

Loading...

  1. 1

Basic Information

Type Related Components Material Brass