1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Engine Cleaner

WTB AIR BLOW GUN/NOZZLE

Engine Cleaner
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,147.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Compared to the conventional engine cleaners, durability is improved with use of a brass suction pipe.
· With a nozzle of 2 mm in diameter, injection output is outstandingly strong, and the suction hose is a standard set of silicone tubes.
· The hose does not harden after usage.

Part Number
E81
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,147.00

WTB AIR BLOW GUN/NOZZLE 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Air Blow Gun Body and Nozzles Nozzle Shape Long Angles Features Standard
Specifications Standard Type

Please check the type/dimensions/specifications of the part E81 in the Engine Cleaner series.