1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Coiled Hose, with Fittings (AC5GFT-F)

WTB AIR BLOW GUN/NOZZLE

Air Coiled Hose, with Fittings (AC5GFT-F)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Hose and fittings are connected by pushing the fittings onto the hose for a simple attachment.

Part Number
AC5GFT-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Size

฿ 2,047.00

WTB AIR BLOW GUN/NOZZLE 1 Piece(s) 12 Day(s) 5.7M Female FittingG1/4

Loading...

  1. 1

Basic Information

Type Related Components

Please check the type/dimensions/specifications of the part AC5GFT-F in the Air Coiled Hose, with Fittings series.

Products with similar specification

Part Number
AC3GFT-F
AC3GFT-FP
AC5GFT-FP
AC7GFT-F
AC7GFT-FP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSpecifications Size

฿ 1,754.00

1 Piece(s) 19 Day(s) 3.7M Female FittingG1/4

฿ 1,767.00

1 Piece(s) 12 Day(s) 3.7M Female FittingPlug

฿ 2,061.00

1 Piece(s) 10 Day(s) 5.7M Female FittingPlug

฿ 2,374.00

1 Piece(s) 19 Day(s) 7.7M Female FittingG1/4

฿ 2,387.00

1 Piece(s) 12 Day(s) 7.7M Female FittingPlug