1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PPS (Polyphenylenesulfide)/Hex Bolts

PPS (Polyphenylenesulfide)/Hex Bolts
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 40.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Detailed shape: Standard
· Mounting hole dimensions: None
· Basic shape: Hex
· Material: Resin
· Surface treatment: None
· Thread ridge type: Metric coarse
· Additional shapes: Standard
· Sales unit: Low quantity (available for purchase from 1pc)
· Application: Standard, resin
· Material: PPS
· Thread: M4, M5, M6, M8, M10, M12
· Length (mm): 8, 10, 12, 15, 20, 25, 30, 35, 40, 50, 50(S25), 50(S30)
· Pitch (mm): 0.7, 0.8, 1, 1.25, 1.5, 1.75; D 7, 8, 10, 13, 17; H 2.8, 3.5, 4, 5.5, 7

 
Part Number
PPS/BT-M4-L8
PPS/BT-M4-L10
PPS/BT-M4-L12
PPS/BT-M4-L15
PPS/BT-M4-L20
PPS/BT-M4-L25
PPS/BT-M5-L8
PPS/BT-M5-L10
PPS/BT-M5-L12
PPS/BT-M5-L15
PPS/BT-M5-L20
PPS/BT-M5-L25
PPS/BT-M5-L30
PPS/BT-M5-L35
PPS/BT-M6-L10
PPS/BT-M6-L12
PPS/BT-M6-L15
PPS/BT-M6-L20
PPS/BT-M6-L25
PPS/BT-M6-L30
PPS/BT-M6-L40
PPS/BT-M8-L10
PPS/BT-M8-L12
PPS/BT-M8-L15
PPS/BT-M8-L20
PPS/BT-M8-L25
PPS/BT-M8-L30
PPS/BT-M8-L40
PPS/BT-M8-L50(S30)
PPS/BT-M10-L20
PPS/BT-M10-L25
PPS/BT-M10-L30
PPS/BT-M10-L40
PPS/BT-M10-L50(S25)
PPS/BT-M12-L20
PPS/BT-M12-L25
PPS/BT-M12-L30
PPS/BT-M12-L40
PPS/BT-M12-L50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
D H

฿ 40.26

PPS HEXAGON HEAD BOLT 1 Piece(s) 4 Day(s) 10480.772.8

฿ 41.03

PPS HEXAGON HEAD BOLT 1 Piece(s) 3 Day(s) 104100.772.8

฿ 42.58

PPS HEXAGON HEAD BOLT 1 Piece(s) 4 Day(s) 104120.772.8

฿ 44.13

PPS HEXAGON HEAD BOLT 1 Piece(s) 4 Day(s) 104150.772.8

฿ 45.68

PPS HEXAGON HEAD BOLT 1 Piece(s) 3 Day(s) 104200.772.8

฿ 47.23

PPS HEXAGON HEAD BOLT 1 Piece(s) 4 Day(s) 104250.772.8

฿ 45.68

PPS HEXAGON HEAD BOLT 1 Piece(s) 4 Day(s) 10580.883.5

฿ 45.68

PPS HEXAGON HEAD BOLT 1 Piece(s) 4 Day(s) 105100.883.5

฿ 47.23

PPS HEXAGON HEAD BOLT 1 Piece(s) 4 Day(s) 105120.883.5

฿ 50.29

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 105150.883.5

฿ 54.97

PPS HEXAGON HEAD BOLT 1 Piece(s) 4 Day(s) 105200.883.5

฿ 61.16

PPS HEXAGON HEAD BOLT 1 Piece(s) 4 Day(s) 105250.883.5

฿ 69.34

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 105300.883.5

฿ 74.67

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 105350.883.5

฿ 54.97

PPS HEXAGON HEAD BOLT 1 Piece(s) 4 Day(s) 106101104

฿ 58.84

PPS HEXAGON HEAD BOLT 1 Piece(s) 4 Day(s) 106121104

฿ 62.71

PPS HEXAGON HEAD BOLT 1 Piece(s) 4 Day(s) 106151104

฿ 70.45

PPS HEXAGON HEAD BOLT 1 Piece(s) 3 Day(s) 106201104

฿ 76.96

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 106251104

฿ 84.58

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 106301104

฿ 99.81

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 106401104

฿ 76.96

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 108101.25135.5

฿ 80.77

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 108121.25135.5

฿ 84.58

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 108151.25135.5

฿ 92.19

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 108201.25135.5

฿ 107.43

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 108251.25135.5

฿ 122.67

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 108301.25135.5

฿ 145.53

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 108401.25135.5

฿ 168.39

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 10850(S30)1.25135.5

฿ 221.72

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 1010201.5177

฿ 184.24

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 3 Day(s) 1010251.5177

฿ 202.38

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 1010301.5177

฿ 208.43

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 1010401.5177

฿ 220.52

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 101050(S25)1.5177

฿ 317.27

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 1012201.75177

฿ 365.65

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 1012251.75177

฿ 414.03

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 1012301.75177

฿ 426.12

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 4 Day(s) 1012401.75177

฿ 438.21

PPS HEXAGON HEAD BOLT 1 Piece(s) Available 10 Day(s) 1012501.75177

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity (can be purchased from one) Application Standard
Plastic Material PPS