1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

PPS (Polyphenylene Sulfide)/Washer

PPS (Polyphenylene Sulfide)/Washer
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 40.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type (Usage)] Flat washer
[Type] Flat washer
[Material] Resin
[Surface treatment] None
[Sales unit] Loose (can be purchased individually)
[Material]Resin PPS (polyphenylene sulfide)
[Surface treatment] (details) none
[Internal diameter d (mm)] 3.2 4.3 5.3 6.4 8.4 10.5 13
[Nominal designation (M)] 3 4 5 6 8 10 12
[Thickness t (mm)] 0.5 0.8 1 1.6 2 2.5
[External diameter D (mm)] 7 9 10 12.5 17 21 24

 
Part Number
PPS/W-3.2-7-0.5
PPS/W-4.3-9-0.8
PPS/W-5.3-10-1
PPS/W-6.4-12.5-1.6
PPS/W-8.4-17-1.6
PPS/W-10.5-21-2
PPS/W-13-24-2.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(mm)
Thread Nominal (M) Thickness t
(mm)
Outer Diameter D
(mm)

฿ 56.52

PPS WASHER 1 Piece(s) Same day 103.230.57

฿ 57.68

PPS WASHER 1 Piece(s) 3 Day(s) 104.340.89

฿ 40.26

PPS WASHER 1 Piece(s) Same day 105.35110

฿ 41.03

PPS WASHER 1 Piece(s) Same day 106.461.612.5

฿ 55.62

PPS WASHER 1 Piece(s) Available Same day 108.481.617

฿ 60.39

PPS WASHER 1 Piece(s) 4 Day(s) 1010.510221

฿ 72.77

PPS WASHER 1 Piece(s) 3 Day(s) 1013122.524

Loading...

  1. 1

Basic Information

Type (Application) Flat Washer Type Flat Washer Material Resin
Surface Treatment No Sales Unit Low Quantity (can be purchased from one) Material, Resin PPS (Polyphenylene sulfide)
Surface Treatment (Details) No