1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PPS (Polyphenylene Sulfide)/Pan Head Machine Screw【1-100 Pieces Per Package】 (Part Number)

PPS (Polyphenylene Sulfide)/Pan Head Machine Screw
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 37.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Polyphenylenesulfide.
· Continuous operating temperature: 200°C/392°F.
· Flammable UL94V-O.

 
Part Number
PPS/PH-M2-L4
PPS/PH-M2-L5
PPS/PH-M2-L6
PPS/PH-M2-L8
PPS/PH-M2-L10
PPS/PH-M2-L12
PPS/PH-M2.6-L6
PPS/PH-M2.6-L8
PPS/PH-M2.6-L10
PPS/PH-M2.6-L12
PPS/PH-M3-L15
PPS/PH-M3-L20
PPS/PH-M4-L6
PPS/PH-M4-L10
PPS/PH-M4-L12
PPS/PH-M4-L15
PPS/PH-M4-L16
PPS/PH-M4-L20
PPS/PH-M4-L25
PPS/PH-M4-L30
PPS/PH-M5-L8
PPS/PH-M5-L10
PPS/PH-M5-L12
PPS/PH-M5-L15
PPS/PH-M5-L16
PPS/PH-M5-L20
PPS/PH-M5-L25
PPS/PH-M5-L30
PPS/PH-M6-L10
PPS/PH-M6-L12
PPS/PH-M6-L15
PPS/PH-M6-L16
PPS/PH-M6-L20
PPS/PH-M6-L25
PPS/PH-M6-L30
PPS/PH-M8-L10
PPS/PH-M8-L12
PPS/PH-M8-L15
PPS/PH-M8-L20
PPS/PH-M8-L25
PPS/PH-M8-L30
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
D H

฿ 37.94

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 10240.43.51.3

฿ 37.94

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 10250.43.51.3

฿ 37.94

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 10260.43.51.3

฿ 38.71

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 10280.43.51.3

฿ 39.48

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 102100.43.51.3

฿ 40.39

PPS PAN HEAD SCREW 1 Piece(s) Available 3 Day(s) 102120.43.51.3

฿ 37.94

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 102.660.454.51.7

฿ 38.71

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 102.680.454.51.7

฿ 39.48

PPS PAN HEAD SCREW 1 Piece(s) Available 3 Day(s) 102.6100.454.51.7

฿ 41.03

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 102.6120.454.51.7

฿ 3,590.00

PPS PAN HEAD SCREW 1 Pack(s)

100 Pieces Per Package

19 Day(s) 103150.55.52

฿ 3,750.00

PPS PAN HEAD SCREW 1 Pack(s)

100 Pieces Per Package

19 Day(s) 103200.55.52

฿ 39.48

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 10460.772.6

฿ 40.39

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 104100.772.6

฿ 42.58

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 104120.772.6

฿ 44.13

PPS PAN HEAD SCREW 1 Piece(s) Available 3 Day(s) 104150.772.6

฿ 44.19

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 104160.772.6

฿ 44.96

PPS PAN HEAD SCREW 1 Piece(s) Available 27 Day(s) 104200.772.6

฿ 46.48

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 104250.772.6

฿ 48.77

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 104300.772.6

฿ 42.67

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 10580.893.3

฿ 45.68

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 105100.893.3

฿ 47.23

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 105120.893.3

฿ 50.29

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 105150.893.3

฿ 53.42

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 105160.893.3

฿ 54.97

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 105200.893.3

฿ 62.71

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 105250.893.3

฿ 70.45

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 105300.893.3

฿ 54.97

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 10610110.53.9

฿ 58.84

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 10612110.53.9

฿ 62.71

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 10615110.53.9

฿ 70.45

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 10616110.53.9

฿ 69.34

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 10620110.53.9

฿ 76.96

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 10625110.53.9

฿ 84.58

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 10630110.53.9

฿ 76.65

NCS PPS SCREWS 1 Piece(s) Available 4 Day(s) 108101.25145.2

฿ 88.26

NCS PPS SCREWS 1 Piece(s) Available 4 Day(s) 108121.25145.2

฿ 84.58

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 108151.25145.2

฿ 92.19

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 108201.25145.2

฿ 107.43

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 108251.25145.2

฿ 122.67

PPS PAN HEAD SCREW 1 Piece(s) Available 4 Day(s) 108301.25145.2

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity (can be purchased from one) Application Standard
Plastic Material PPS