1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PEEK (Polyetheretherketone)/Low Head Bolt with Hexagonal Socket Head

PEEK (Polyetheretherketone)/Low Head Bolt with Hexagonal Socket Head
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 46.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Polyetheretherketone / hex socket low profile head bolt · Unit of purchase: Sold separately (can be purchased from 1 unit)·/ Material: Resin (PEEK) · Shape: Standard (Round) / Low Profile Head / Hex Socket · Thread Type: Metric Coarse

 
Part Number
PEEK/LC-M3-L6
PEEK/LC-M3-L8
PEEK/LC-M3-L10
PEEK/LC-M3-L12
PEEK/LC-M3-L16
PEEK/LC-M3-L20
PEEK/LC-M4-L6SALE
PEEK/LC-M4-L8
PEEK/LC-M4-L10
PEEK/LC-M4-L12
PEEK/LC-M4-L16
PEEK/LC-M4-L20SALE
PEEK/LC-M4-L25
PEEK/LC-M5-L6
PEEK/LC-M5-L8
PEEK/LC-M5-L10
PEEK/LC-M5-L12
PEEK/LC-M5-L16
PEEK/LC-M5-L20
PEEK/LC-M5-L25
PEEK/LC-M5-L30
PEEK/LC-M6-L10
PEEK/LC-M6-L12
PEEK/LC-M6-L16
PEEK/LC-M6-L20
PEEK/LC-M6-L25
PEEK/LC-M6-L30
PEEK/LC-M6-L40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
B D H

฿ 46.48

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) Available 3 Day(s) 10360.555.52

฿ 47.23

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) 3 Day(s) 10380.555.52

฿ 48.00

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) 4 Day(s) 103100.555.52

฿ 48.00

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) Available 4 Day(s) 103120.555.52

฿ 57.29

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) 4 Day(s) 103160.555.52

฿ 64.77

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) Available 4 Day(s) 103200.555.52

฿ 80.52

฿ 41.28

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) Same day 10460.72.572.8

฿ 54.97

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) 4 Day(s) 10480.72.572.8

฿ 54.86

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) Available 4 Day(s) 104100.72.572.8

฿ 58.84

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) 4 Day(s) 104120.72.572.8

฿ 64.26

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) 4 Day(s) 104160.72.572.8

฿ 76.48

฿ 45.99

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) Same day 104200.72.572.8

฿ 77.72

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) Available 4 Day(s) 104250.72.572.8

฿ 69.34

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) Available 4 Day(s) 10560.838.53.5

฿ 70.45

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) 4 Day(s) 10580.838.53.5

฿ 70.45

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) 4 Day(s) 105100.838.53.5

฿ 77.72

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) Available 4 Day(s) 105120.838.53.5

฿ 81.53

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) Available 91 Day(s) 105160.838.53.5

฿ 89.91

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) Available 4 Day(s) 105200.838.53.5

฿ 98.29

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) Available 3 Day(s) 105250.838.53.5

฿ 123.43

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) Available 4 Day(s) 105300.838.53.5

฿ 111.24

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) Available 3 Day(s) 1061014104

฿ 111.24

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) Available 4 Day(s) 1061214104

฿ 111.24

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) Available 4 Day(s) 1061614104

฿ 123.43

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) Available 4 Day(s) 1062014104

฿ 153.15

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) Available 4 Day(s) 1062514104

฿ 169.91

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) Available 4 Day(s) 1063014104

฿ 173.72

PEEK/LC HEXAGON SOCKET LOW 1 Piece(s) Available 4 Day(s) 1064014104

Loading...

  1. 1

Basic Information

Detailed Shape Low Head Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity (can be purchased from one) Application Standard
Plastic Material PEEK