PEEK (Polyetheretherketone)/Hex Socket Set Screw

Caution
Product Description
[Detailed shape] Standard
[Mounting hole dimensions] Hex Socket
[Basic shape] Fully Threaded
[Materials] Resin
[Surface treatment](Details) none
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard, Resin
[Materials] PEEK
[Nominal Thread (M)] 3 4 5 6 8
[Length L or l (mm)] 4 5 6 8 10 12 15 20 25 30
[Pitch (mm)] 0.5 0.7 0.8 1 1.25 B 1.5 2 2.5 3 4 C 2 2.5 3 3.5 5