1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Freebear Unit Table, Freebear Unit (Dust Control Product) (FU-9-75)

FBC FREE BEAR

Freebear Unit Table, Freebear Unit (Dust Control Product) (FU-9-75)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]One of the most popular type of dust removal system. Long lifespan.

 
Part Number
FU-9-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFull length L
(mm)
Pitch x Number of Pieces
(mm)

฿ 4,702.38

FBC FREE BEAR 1 Piece(s) 3 Day(s) 1090075X11

Loading...

  1. 1

Basic Information

Type Garbage Discharging Shape Unit Allowable Load(N) No
Body Material Equivalent to SS400 Ball Material SUJ2 O.D.(Ø) No
Ball Dia.(Ø) 25.4 Application Standard Mounting Height(mm) 34.6

Please check the type/dimensions/specifications of the part FU-9-75 in the Freebear Unit Table, Freebear Unit (Dust Control Product) series.

Products with similar specification

Part Number
FU-18
FU-18-75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFull length L
(mm)
Pitch x Number of Pieces
(mm)

฿ 7,360.62

1 Piece(s) Same day 101800100X17

฿ 8,941.81

1 Piece(s) 6 Day(s) 10180075X23