1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Freebear Unit Table, Air Lifting Type Freebear Table

FBC FREE BEAR

Freebear Unit Table, Air Lifting Type Freebear Table
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 99,034.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An air lift type Freebear table.
[Feature]
· Operating an air valve moves up and down built-in Freebears from the table surface.
※ The valve is sold separately.
[Applications]
· Ideal for transporting storage shelves, assembly tables, heavy weight objects, etc.

 
Part Number
AFT-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 99,034.83

FBC FREE BEAR 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Type Air Drive Type Shape Table Load Capacity Range(N) 500.1~5000
Allowable Load(N) 4905 Body Material Steel Ball Material Steel
O.D.(Ø) No Ball Dia.(Ø) 25.4 Side Length A(mm) 600
Pitch x Number of Pieces(mm) 100X5 Application Air Lift (Freebare) Mounting Height(mm) 59.5

Please check the type/dimensions/specifications of the part AFT-6 in the Freebear Unit Table, Air Lifting Type Freebear Table series.