1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Freebear Unit Table, Freebear Table (Part Number)

Freebear Unit Table, Freebear Table
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,952.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Freebear offers the FT type Freebear Unit Table.
- The Ball Transfer FT Type comes in three variations: FT-5L-6, FT-6, and FT-6-75.
- The pitch of the ball transfer can be selected from two options: 75 mm or 100 mm.
- This product is versatile and can be used for conveying heavy objects, direction turning, workbenches, and more. It greatly contributes to increased operating speed, cost reduction, and improved safety.
- An optional fall-preventing guide can be installed for added safety.

 
Part Number
FT-6
FT-6-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch x Number of Pieces
(mm)

฿ 19,952.26

FBC FREE BEAR 1 Piece(s) 6 Day(s) 10100X5

฿ 26,073.21

FBC FREE BEAR 1 Piece(s) 6 Day(s) 1075X7

Loading...

  1. 1

Basic Information

Type Garbage Discharging Shape Table Load Capacity Range(N) 500.1~5000
Allowable Load(N) 4905 Body Material Steel Ball Material Steel
O.D.(Ø) No Ball Dia.(Ø) 25.4 Side Length A(mm) 600
Application Standard Mounting Height(mm) 74