1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Groove Insertion Type Pneumatically Actuated Freebear Unit AFU-1932 (Part Number)

T-Groove Insertion Type Pneumatically Actuated Freebear Unit AFU-1932
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 40,575.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A ball roller unit for pneumatically actuated Freebear units.
[Feature]
· Spring return type. (Moves down with exhaust)
· It can be inserted into an existing T groove for use without square groove machining.
· It can be inserted only when required or can be freely inserted/extracted, and thus can be conveniently attached onto machines without lifting function.
[Applications]
· Ideal for transporting heavy weight objects, assembling work benches (positioning), and replacing processing machine jigs.

 
Part Number
AFU-1932-325
AFU-1932-580
AFU-1932-680
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFull length L
(mm)
Pitch x Number of Pieces
(mm)

฿ 40,575.32

FBC FREE BEAR 1932D 1 Piece(s) 6 Day(s) 1032520.5X10

฿ 73,501.76

FBC FREE BEAR 1932D 1 Piece(s) 6 Day(s) 1058020X23

฿ 92,919.92

FBC FREE BEAR 1932D 1 Piece(s) 6 Day(s) 1068020X28

Loading...

  1. 1

Basic Information

Type Air Drive Type Shape Unit Allowable Load(N) No
Body Material Equivalent to SS400 Ball Material SUJ2 O.D.(Ø) No
Ball Dia.(Ø) 12.7 Application Standard Mounting Height(mm) 36