1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatically Actuated Freebear Unit T-Groove Insertion Type AFU-1625 Series (Part Number)

FBC FREE BEAR 1625D

Pneumatically Actuated Freebear Unit T-Groove Insertion Type AFU-1625 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25,800.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A ball roller unit for pneumatically actuated Freebear units.
[Feature]
· It can be inserted into an existing T groove for use without square groove machining.
· It can be inserted only when required or can be freely inserted/extracted, and thus can be conveniently attached onto machines without lifting function.
· Can be used by plugging directly into existing equipment.
[Applications]
· Ideal for transporting heavy weight objects, assembling work benches (positioning), and replacing processing machine jigs.

 
Part Number
AFU-1625-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 25,800.63

FBC FREE BEAR 1625D 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Type Air Drive Type Shape Unit Allowable Load(N) No
Body Material Equivalent to SS400 Ball Material SUJ2 O.D.(Ø) No
Ball Dia.(Ø) 9.525 Full length L(mm) 200 Pitch x Number of Pieces(mm) 21.2X5
Application Standard Mounting Height(mm) 32

Please check the type/dimensions/specifications of the part AFU-1625-200 in the Pneumatically Actuated Freebear Unit T-Groove Insertion Type AFU-1625 Series series.