(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A pneumatically actuated Freebear unit.
[Feature]
· Supplying compressed air moves up the built-in Freebear of each piston at the same time.
· Square groove machining to the machine bed in installation enables transporting and positioning of jigs, molds, and workpieces.
· Moves down under the mold's own weight or with forced exhaust.
[Applications]
· Ideal for transporting heavy weight objects, assembling work benches (positioning), and replacing processing machine jigs.
Type | Air Drive Type | Shape | Unit | Allowable Load(N) | No |
---|---|---|---|---|---|
Body Material | Equivalent to SS400 | Ball Material | SUJ2 | O.D.(Ø) | No |
Ball Dia.(Ø) | 19.05 | Application | Standard | Mounting Height(mm) | 40 |
Please check the type/dimensions/specifications of the part AFU-3836-1 in the Pneumatically Actuated Freebear Unit AFU-3836 Series series.
Part Number |
---|
AFU-3836-10 |
AFU-3836-11 |
AFU-3836-12 |
AFU-3836-13 |
AFU-3836-14 |
AFU-3836-15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Full length L (mm) | Pitch x Number of Pieces (mm) |
---|---|---|---|---|---|---|---|
฿ 33,187.97 | 1 Piece(s) | 7 Day(s) | 10 | 560 | 50X9 | ||
฿ 36,311.76 | 1 Piece(s) | 7 Day(s) | 10 | 610 | 50X10 | ||
฿ 39,435.56 | 1 Piece(s) | 7 Day(s) | 10 | 660 | 50X11 | ||
฿ 42,559.35 | 1 Piece(s) | 7 Day(s) | 10 | 710 | 50X12 | ||
฿ 45,683.14 | 1 Piece(s) | 7 Day(s) | 10 | 760 | 50X13 | ||
฿ 48,806.92 | 1 Piece(s) | 7 Day(s) | 10 | 810 | 50X14 |
How can we improve?
How can we improve?