1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Freebear DZ-Type (C-6DZ)

FBC FREE BEAR DZ

Freebear DZ-Type (C-6DZ)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A cutting-machined round flange shaped downward type ball roller with a spring.
[Feature]
· A tray structure specialized for downward types.
· A spring enables uniforming an applied load and preventing uneven load application caused by the shape of a conveyed object.
· Can be used as a positioning tool or a substitute for a caster.
[Applications]
· Ideal for transporting heavy weight objects, assembling work benches (positioning), and replacing processing machine jigs.
· Useful as a substitute for a caster.

 
Part Number
C-6DZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Allowable Load
(N)
O.D.
(Ø)
Ball Dia.
(Ø)
Mounting Height
(mm)

฿ 2,954.49

FBC FREE BEAR DZ 1 Piece(s) 3 Day(s) 10100.1~500.0490.56019.0556.5

Loading...

  1. 1

Basic Information

Type Spring Built-in Shape Flange Body Material Steel
Ball Material Steel Application Downward

Please check the type/dimensions/specifications of the part C-6DZ in the Freebear DZ-Type series.

Products with similar specification

Part Number
C-12DZ
C-8DZ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Allowable Load
(N)
O.D.
(Ø)
Ball Dia.
(Ø)
Mounting Height
(mm)

฿ 12,651.94

1 Piece(s) 7 Day(s) 10500.1~5000196211038.1116

฿ 4,849.60

1 Piece(s) 7 Day(s) 10500.1~5000784.87025.478