1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Freebear R-Type

FBC FREE BEAR R

Freebear R-Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 242.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A press-folded dust-proof type ball roller.
[Feature]
· Press-formed dust-proof type developed by a unique technology.
· A resin cover reduces dirt and dust intrusion.
· Round flange type.
[Applications]
· Ideal for transporting heavy weight objects, assembling work benches (positioning), and replacing processing machine jigs.

 
Part Number
C-8R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 242.32

FBC FREE BEAR R 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Standard Shape Flange Load Capacity Range(N) 100.1~500.0
Allowable Load(N) 294.3 Body Material Steel Ball Material Steel
O.D.(Ø) 69 Ball Dia.(Ø) 25.4 Application Standard
Mounting Height(mm) 31 Dust Proofing Presence

Please check the type/dimensions/specifications of the part C-8R in the Freebear R-Type series.