1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S-Type

S-Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 148.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Press-formed product with built-in spring using original technology.
· The built-in spring can evenly receive the load against the uneven load due to the shape of the conveyed object.

 
Part Number
C-3S
C-5SSALE
C-8S
C-12S
P-3S
P-5S
S-3S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Load Capacity Range
(N)
Allowable Load
(N)
Body Material Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Mounting Height
(mm)
Dust Proofing

฿ 148.85

FREE BEAR S 1 Piece(s) Same day 10Cylinder20.1~50.049[Steel] Steel[Steel] Steel2011.112517.2No

฿ 161.01

฿ 95.99

FREE BEAR S 1 Piece(s) Same day 10Cylinder50.1~100.078[Steel] Steel[Steel] Steel25.815.87523.6No

฿ 419.02

FREE BEAR S 1 Piece(s) Same day 10Flange100.1~500.0196[Steel] Steel[Steel] Steel7125.434No

฿ 1,426.11

FBC FREE BEAR S 1 Piece(s) 3 Day(s) 10Flange100.1~500.0490[Steel] Steel[Steel] Steel12038.148.7Presence

฿ 310.47

FBC FREE BEAR S 1 Piece(s) 3 Day(s) 10Cylinder1.0~10.09.8[Steel] Steel[Plastic] Nylon2011.112517.2No

฿ 324.34

FBC FREE BEAR S 1 Piece(s) 3 Day(s) 10Cylinder10.1~20.019.6[Steel] Steel[Plastic] Nylon25.815.87523.6No

฿ 890.87

FBC FREE BEAR S 1 Piece(s) 3 Day(s) 10Cylinder20.1~50.049[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel2011.112517.2No

Loading...

  1. 1

Basic Information

Type Spring Built-in Application Standard