1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L-5/L-6-Type

L-5/L-6-Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 182.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- L-Type free bearings from FREEBEAR.
- Our extensive product lineup is suitable for diverse environments and ideal for applications where reduced mounting height is required.
- The body material of the L-Type free bearings is available in two options: steel (C model and P model) or stainless steel (S model).
- The main ball material of the L-Type free bearings is available in three options: steel (C model), stainless steel (S model), or nylon (P model).
- The allowable load capacity can be selected up to 294.3 N.

 
Part Number
C-5L-5
C-8L-5
P-5L-5
S-5L-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Allowable Load
(N)
Body Material Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Mounting Height
(mm)

฿ 182.62

FBC FREE BEAR L-5 1 Piece(s) 10 Day(s) 1050.1~100.078.48[Steel] Steel[Steel] Steel59.315.87520

฿ 268.86

FBC FREE BEAR L-5 1 Piece(s) 3 Day(s) 10100.1~500.0294.3[Steel] Steel[Steel] Steel7625.431

฿ 343.24

FBC FREE BEAR L-5 1 Piece(s) Available 3 Day(s) 1010.1~20.019.62[Steel] Steel[Plastic] Nylon59.315.87520

฿ 926.18

FBC FREE BEAR L-5 1 Piece(s) 3 Day(s) 1050.1~100.078.48[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel59.315.87520

Loading...

  1. 1

Basic Information

Type Standard Shape Flange Application Standard