1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free bearing L-Type (C-12)

FBC FREE BEAR L

Free bearing L-Type (C-12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Free bearing L-Type from FREEBEAR.
- Our wide range of products is suitable for various environments. And suitable for purposes where mounting height needs to be reduced.
- The body material of free bearing L-type have 2 types available, Steel (C model and P model) or Stainless steel (S model).
- The main ball material of free bearing L-type have 3 types available, Steel (C model), Stainless steel (S model), or Nylon (P model).
- Allowable load can be selected up to 588.6 N.

 
Part Number
C-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Allowable Load
(N)
Body Material Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Mounting Height
(mm)
Dust Proofing

฿ 1,020.97

FBC FREE BEAR L 1 Piece(s) 3 Day(s) 10500.1~5000588.6[Steel] Steel[Steel] Steel96.838.128.5Presence

Loading...

  1. 1

Basic Information

Type Standard Shape Flange Application Standard

Please check the type/dimensions/specifications of the part C-12 in the Free bearing L-Type series.

Products with similar specification

Part Number
C-5L
C-8L
P-12
P-5L
P-8L
S-5L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Allowable Load
(N)
Body Material Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Mounting Height
(mm)
Dust Proofing

฿ 112.67

1 Piece(s) Same day 1050.1~100.078.48[Steel] Steel[Steel] Steel41.315.87510.2-

฿ 176.59

1 Piece(s) Same day 10100.1~500.0294.3[Steel] Steel[Steel] Steel55.525.414.6-

฿ 1,926.30

1 Piece(s) 5 Day(s) -50.1~100.098.1[Steel] Steel[Plastic] Nylon96.838.128.5Presence

฿ 279.11

1 Piece(s) 3 Day(s) 1010.1~20.019.62[Steel] Steel[Plastic] Nylon41.315.87510.2-

฿ 531.19

1 Piece(s) 3 Day(s) 1020.1~50.049.05[Steel] Steel[Plastic] Nylon55.525.414.6-

฿ 605.17

1 Piece(s) Same day 1050.1~100.078.48[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel41.315.87510.2-