1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Freebear J-Type (J-8Y-BK)

FBC FREE BEAR J

Freebear J-Type (J-8Y-BK)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An all-resin diamond-shaped ball roller.
[Feature]
· Model numbers end with “-WH” indicate white types, and model numbers end with “-BK” indicates black types.
· It is made of resin, difficult to damage the transfer surface, and ideal for use in environments where rust easily generated.
· It can also be used in cleanrooms.
[Applications]
· Ideal for transporting heavy weight objects, assembling work benches (positioning), and replacing processing machine jigs.
· Ideal for food equipment, semiconductor equipment, etc.

Specification

●Allowable Weight(kg):10
●SPQ(piece):120
●For upward

Materials

●Main Ball: Polyacetate(POM)
●Small Ball: Stainless Steel(SUS304)
●Body: Polyacetate(POM)
Part Number
J-8Y-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(Ø)
Mounting Height
(mm)

฿ 364.00

FBC FREE BEAR J 1 Piece(s) 3 Day(s) 106931

Loading...

  1. 1
 

Basic Information

Type Standard Shape Flange Load Capacity Range(N) 50.1~100.0
Allowable Load(N) 98.1 Body Material POM Ball Material POM
Ball Dia.(Ø) 25.4 Application Standard

Please check the type/dimensions/specifications of the part J-8Y-BK in the Freebear J-Type series.

Products with similar specification

Part Number
J-8K
J-8Y-WH
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSO.D.
(Ø)
Mounting Height
(mm)

฿ 483.11

1 Piece(s) Same day 105334.5

฿ 380.08

1 Piece(s) 3 Day(s) 106931