1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Freebear 8L-SL4-Type (C-8L-SL4)

FBC FREE BEAR 8L-SL4

Freebear 8L-SL4-Type (C-8L-SL4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Following the 8Y type, a waste discharge function is also added to the 8L type
・ Achieved longer lifespan by providing a waste discharge slit

 
Part Number
C-8L-SL4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBody Material Ball Material

฿ 375.24

FBC FREE BEAR 8L-SL4 1 Piece(s) 3 Day(s) 10[Steel] Steel[Steel] Steel

Loading...

  1. 1

Basic Information

Type Garbage Discharging Shape Flange Load Capacity Range(N) 100.1~500.0
Allowable Load(N) 294.3 O.D.(Ø) 55.5 Ball Dia.(Ø) 25.4
Application Standard Mounting Height(mm) 29.8 Mounting Screw Size (φ4.5)

Please check the type/dimensions/specifications of the part C-8L-SL4 in the Freebear 8L-SL4-Type series.

Products with similar specification

Part Number
S-8L-SL4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSBody Material Ball Material

฿ 788.12

1 Piece(s) 7 Day(s) 10[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel