(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·The one provided with keyway is also selectable. ·Chain No. 60. [Materials]·Steel.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Teeth (T) | Shaft Hole Dia. d (mm) | Maximum Shaft Hole Dia. (mm) | Minimum Shaft Bore Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 267.66 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 8 | 12 | 20 | 13 | ||
฿ 286.73 | SPROCKET(NK60B) | 1 Piece(s) | 5 Day(s) | 9 | 12 | 25 | 13 | ||
฿ 296.44 | SPROCKET(NK60B) | 1 Piece(s) | 5 Day(s) | 10 | 14 | 30 | 15 | ||
฿ 348.30 | SPROCKET(NK60B) | 1 Piece(s) | 5 Day(s) | 12 | 14 | 32 | 15 | ||
฿ 441.91 | SPROCKET(NK60B) | 1 Piece(s) | 5 Day(s) | 13 | 14 | 35 | 15 | ||
฿ 449.71 | SPROCKET(NK60B) | 1 Piece(s) | 5 Day(s) | 14 | 16 | 40 | 17 | ||
฿ 462.51 ฿ 288.65 | SPROCKET(NK60B) | 1 Piece(s) | Same day | 15 | 16 | 45 | 17 | ||
฿ 558.64 | SPROCKET(NK60B) | 1 Piece(s) | 5 Day(s) | 16 | 16 | 48 | 17 | ||
฿ 632.18 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 17 | 16 | 48 | 17 | ||
฿ 712.98 | SPROCKET(NK60B) | 1 Piece(s) | 5 Day(s) | 18 | 16 | 55 | 17 | ||
฿ 751.06 | SPROCKET(NK60B) | 1 Piece(s) | 5 Day(s) | 19 | 16 | 55 | 17 | ||
฿ 835.13 | SPROCKET(NK60B) | 1 Piece(s) | 5 Day(s) | 20 | 16 | 55 | 17 | ||
฿ 847.85 | SPROCKET(NK60B) | 1 Piece(s) | 5 Day(s) | 21 | 16 | 55 | 17 | ||
฿ 665.40 | SPROCKET(NK60B) | 1 Piece(s) | 5 Day(s) | 22 | 16 | 55 | 17 | ||
฿ 719.37 | SPROCKET(NK60B) | 1 Piece(s) | 5 Day(s) | 23 | 16 | 55 | 17 | ||
฿ 744.13 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 24 | 18 | 55 | 19 | ||
฿ 832.26 ฿ 604.89 | SPROCKET(NK60B) | 1 Piece(s) | Same day | 25 | 18 | 55 | 19 | ||
฿ 877.46 | SPROCKET(NK60B) | 1 Piece(s) | 5 Day(s) | 26 | 18 | 55 | 19 | ||
฿ 1,032.39 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 27 | 18 | 55 | 19 | ||
฿ 863.50 ฿ 687.61 | SPROCKET(NK60B) | 1 Piece(s) | Same day | 28 | 18 | 55 | 19 | ||
฿ 1,100.96 | SPROCKET(NK60B) | 1 Piece(s) | 5 Day(s) | 29 | 18 | 55 | 19 | ||
฿ 960.00 | SPROCKET(NK60B) | 1 Piece(s) | 5 Day(s) | 30 | 18 | 55 | 19 | ||
฿ 1,187.31 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 31 | 20 | 55 | 21 | ||
฿ 1,201.91 | SPROCKET(NK60B) | 1 Piece(s) | 5 Day(s) | 32 | 20 | 55 | 21 | ||
฿ 1,400.65 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 33 | 20 | 55 | 21 | ||
฿ 1,273.66 | SPROCKET(NK60B) | 1 Piece(s) | 5 Day(s) | 34 | 20 | 55 | 21 | ||
฿ 1,360.64 | SPROCKET(NK60B) | 1 Piece(s) | 5 Day(s) | 35 | 20 | 55 | 21 | ||
฿ 1,521.94 | SPROCKET(NK60B) | 1 Piece(s) | 5 Day(s) | 36 | 20 | 55 | 21 | ||
฿ 2,105.53 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 37 | 20 | 55 | 21 | ||
฿ 2,303.08 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 39 | 20 | 55 | 21 | ||
฿ 1,738.42 | SPROCKET(NK60B) | 1 Piece(s) | 5 Day(s) | 40 | 20 | 55 | 21 | ||
฿ 3,037.20 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 41 | 20 | 63 | 21 | ||
฿ 2,641.95 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 42 | 20 | 63 | 21 | ||
฿ 3,290.41 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 43 | 20 | 63 | 21 | ||
฿ 3,423.93 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 44 | 20 | 63 | 21 | ||
฿ 2,606.35 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 45 | 20 | 63 | 21 | ||
฿ 3,641.99 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 46 | 20 | 63 | 21 | ||
฿ 3,710.06 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 47 | 20 | 63 | 21 | ||
฿ 2,670.97 | SPROCKET(NK60B) | 1 Piece(s) | 8 Day(s) | 48 | 20 | 63 | 21 | ||
฿ 4,040.68 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 49 | 20 | 63 | 21 | ||
฿ 2,734.61 | SPROCKET(NK60B) | 1 Piece(s) | 5 Day(s) | 50 | 20 | 63 | 21 | ||
฿ 4,273.02 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 51 | 20 | 63 | 21 | ||
฿ 3,987.10 | SPROCKET(NK60B) | 1 Piece(s) | 5 Day(s) | 52 | 20 | 63 | 21 | ||
฿ 4,797.47 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 55 | 20 | 63 | 21 | ||
฿ 4,944.27 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 56 | 20 | 63 | 21 | ||
฿ 5,288.26 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 58 | 20 | 63 | 21 | ||
฿ 4,543.50 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 60 | 20 | 63 | 21 | ||
฿ 6,704.13 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 64 | 26 | 63 | 27 | ||
฿ 5,363.18 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 65 | 26 | 75 | 27 | ||
฿ 6,107.94 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 70 | 26 | 75 | 27 | ||
฿ 7,810.66 | SPROCKET(NK60B) | 1 Piece(s) | 10 Day(s) | 75 | 26 | 75 | 27 | ||
฿ 10,875.56 | SPROCKET(NK60B) | 1 Piece(s) | 7 Day(s) | 80 | 26 | 80 | 27 | ||
฿ 11,724.77 | SPROCKET(NK60B) | 1 Piece(s) | 7 Day(s) | 85 | 26 | 80 | 27 | ||
฿ 12,377.51 | SPROCKET(NK60B) | 1 Piece(s) | 7 Day(s) | 90 | 26 | 80 | 27 |
Loading...
Sprocket Shape | Shape B | Chain No. | 60 | Number of Strands | 1 |
---|---|---|---|---|---|
Material | Steel | Chain Type | Standard | Type | Pilot Holes Types |
Shaft Type | Standard Pilot Holes |
How can we improve?
How can we improve?