1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Follower NATV

Roller Follower NATV
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Roller Follower NATV series from INA.
- The roller outer diameter can be selected from 16 mm to 62 mm.
- The roller inner diameter can be selected from 5 mm to 30 mm.
- The roller width can be selected from 12 mm to 29 mm.
- The allowable rotational speed of cam follower can be selectable up to 3800 RPM.
- Can support a large radial load.
- Lubricant can be supplied through the inner ring.

 
Part Number
NATV5
NATV6
NATV8
NATV10
NATV12
NATV15
NATV17
NATV20
NATV25
NATV30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Width
(mm)
Roller Follower Inner Dia. D
(mm)
Basic Load Rating: Dynamic Load
(kN)
Fatigue Load
(Kn)
Rotational Speed
(min -1)

฿ 718.07

INA ROLLER FOLLOWERS NATV 1 Piece(s) 3 Day(s) 10161254.850.853800

฿ 700.00

INA ROLLER FOLLOWERS NATV 1 Piece(s) 60 Day(s) 10191265.51.033100

฿ 791.84

INA ROLLER FOLLOWERS NATV 1 Piece(s) 3 Day(s) 10241587.81.422500

฿ 100.00

INA ROLLER FOLLOWERS NATV 1 Piece(s) Quote 103015109.51.822100

฿ 1,168.57

INA ROLLER FOLLOWERS NATV 1 Piece(s) 3 Day(s) 103215129.71.921800

฿ 100.00

INA ROLLER FOLLOWERS NATV 1 Piece(s) Quote 1035191512.82.91600

฿ 100.00

INA ROLLER FOLLOWERS NATV 1 Piece(s) Quote 1040211714.831400

฿ 100.00

INA ROLLER FOLLOWERS NATV 1 Piece(s) Quote 1047252020.65.21300

฿ 100.00

INA ROLLER FOLLOWERS NATV 1 Piece(s) Quote 1052252520.55.41000

฿ 100.00

INA ROLLER FOLLOWERS NATV 1 Piece(s) Quote 1062293030.57.7850

Loading...

  1. 1

Basic Information

Product Category Roller Follower Roller Type Cylindrical Outer Ring Material Carbon Steel
Size Standards Metric System Roller Lining No Shaft No
Roller Guiding Method Full rollers shape Inner Ring Presence