1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Roller Follower NATR

Roller Follower NATR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Roller Follower NATR series from INA.
- The roller outer diameter can be selected from 16 mm to 62 mm.
- The roller inner diameter can be selected from 5 mm to 30 mm.
- The roller width can be selected from 12 mm to 29 mm.
- The allowable rotational speed of cam follower can be selectable up to 14000 RPM.
- Can support a large radial load.
- Lubricant can be supplied through the inner ring.

 
Part Number
NATR5
NATR6
NATR8
NATR10
NATR12
NATR15
NATR17
NATR20
NATR25
NATR30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Width
(mm)
Roller Follower Inner Dia. D
(mm)
Basic Load Rating: Dynamic Load
(kN)
Fatigue Load
(Kn)
Rotational Speed
(min -1)

฿ 667.00

INA ROLLER FOLLOWERS NATR 1 Piece(s) 60 Day(s) 10161253.150.4114000

฿ 669.09

INA ROLLER FOLLOWERS NATR 1 Piece(s) 3 Day(s) 10191263.50.48511000

฿ 745.28

INA ROLLER FOLLOWERS NATR 1 Piece(s) 3 Day(s) 10241585.50.817500

฿ 961.16

INA ROLLER FOLLOWERS NATR 1 Piece(s) 5 Day(s) 103015106.81.075500

฿ 999.26

INA ROLLER FOLLOWERS NATR 1 Piece(s) 3 Day(s) 103215126.91.114500

฿ 1,183.00

INA ROLLER FOLLOWERS NATR 1 Piece(s) 60 Day(s) 103519159.71.683600

฿ 1,283.33

INA ROLLER FOLLOWERS NATR 1 Piece(s) 60 Day(s) 1040211710.91.832900

฿ 100.00

INA ROLLER FOLLOWERS NATR 1 Piece(s) Quote 1047252015.532400

฿ 1,414.08

INA ROLLER FOLLOWERS NATR 1 Piece(s) 3 Day(s) 1052252515.43.051800

฿ 1,494.51

INA ROLLER FOLLOWERS NATR 1 Piece(s) 3 Day(s) 1062293023.64.551300

Loading...

  1. 1

Basic Information

Product Category Roller Follower Roller Type Cylindrical Outer Ring Material Carbon Steel
Size Standards Metric System Roller Lining No Shaft No
Roller Guiding Method Holder Mounted Inner Ring Presence