POM (Polyacetal)/Butterfly Bolt

Brand :
NIPPONCHEMICAL

Caution

    Product Description

    · Thread: M5, M6, M8
    · Length (mm): 15, 20, 25
    · Pitch (mm): 0.8, 1, 1.25; A 11, 12; D 21, 32; H 11, 16
    · Detailed shape: Butterfly
    · Mounting hole dimensions: None
    · Basic shape: Hand-tightening bolt
    · Material: Resin
    · Surface treatment: None
    · Thread ridge type: Metric coarse
    · Tip shape: Flat end
    · Additional shapes: Standard
    · Sales unit: Low quantity (available for purchase from 1pc)
    · Application: Standard, resin
    · Material: POM

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    POM (Polyacetal)/Butterfly Bolt | NIPPONCHEMICAL | MISUMI Thailand