(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Basic shape] Dihedral width nut
[Material] POM
[Surface treatment] None screw thread
[Type] Metric coarse application / function general
[Sales unit] Sold separately (can be purchased as a single unit)
[Surface treatment] (details) none
[Nominal designation of screw thread (M)] 4 5 6 8 A 8 10 12 16 D 20 25 32 40 H 10 12 16 20
[Pitch (mm)] 0.7 0.8 1 1.25
Part Number |
---|
POM/WN-M4 |
POM/WN-M5 |
POM/WN-M6 |
POM/WN-M8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | A | D | H | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 36.39 | POM WING NUT | 1 Piece(s) | Available | 4 Day(s) | 10 | 4 | 8 | 20 | 10 | 0.7 | |
฿ 37.16 | POM WING NUT | 1 Piece(s) | Available | 4 Day(s) | 10 | 5 | 10 | 25 | 12 | 0.8 | |
฿ 39.48 | POM WING NUT | 1 Piece(s) | Available | 4 Day(s) | 10 | 6 | 12 | 32 | 16 | 1 | |
฿ 42.67 | POM WING NUT | 1 Piece(s) | Available | 4 Day(s) | 10 | 8 | 16 | 40 | 20 | 1.25 |
Loading...
Basic Shape | Width Across Two Faces of Nut | Material | POM | Surface Treatment | No |
---|---|---|---|---|---|
Screw Thread Types | Metric coarse | Application / Functions | General | Sales Unit | Low Quantity (can be purchased from one) |
Surface Treatment (Details) | No |
How can we improve?
How can we improve?